Contact us here
Control boxes

CBD6S

Lightweight and slim control box. Plug and Play™ with all DESKLINE lifting columns (standard, high-speed, and XL), desk panels, and anti-collision solutions.

CBD6S is available as 200 W (2-channel) or universal 300 W (2, 3, or 4-channel). Both are PVC-free, use ZERO™ technology for low standby power (<0.1W), have cable grooves for easy cable management, are only 38 mm high, have low-noise performance, and have a soft start-stop for smooth movement.

Optional, the 300 W is available in a version compliant with IT AV standard EN 62368.

CBD6S

The Control Box CBD6S is the ideal solution for a wide range of lifting applications, such as office desks, technical and industrial workstations, consoles, and media stands.

Compatible with all DESKLINE® products, it guarantees smooth operation and soft start/stop. The intuitive auto-detection of the type and number of DL/DB simplifies the construction of the application. Just Plug & Play™.

The CBD6S is available as:

  • a 2-channel version (200 W)
  • a 2, 3, or 4-channel version with 300 W for a higher capacity
  • a 300 W CBD6S comes in a version compliant with IT standard EN 62368

The 300 W variants are universal control boxes needing only the appropriate mains cable for global use.

The intelligent control box offers a compact and minimal-space design with a height of just 38 mm and a width that perfectly fits the DESKLIFT™ motor-housing columns.

Intuitively designed, the CBD6S features cable grooves for easy cable management. Furthermore, the white plugs for connection of the legs in each end enable quick under-desk identification.

The CBD6S system can be built up as a single-column system; a parallel system with 2, 3 or 4 columns; or a multi-parallel system with up to 16 columns.

The control box is compatible with all DESKLINE desk panels/controls and anti-collision solutions.

The CBD6S has an extremely low power consumption (only 0.1 W) in standby mode and is PVC-Free™.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now
Compact series of DESKLINE control boxes from LINAK set the standard play-icon

Compact series of DESKLINE control boxes from LINAK set the standard

Intuitive mounting of electric systems with the DESKLINE® Control box CBD6S play-icon

Intuitive mounting of electric systems with the DESKLINE control box CBD6S

CBD6S data sheet

View the data sheet as an online magazine or download the PDF.

DL2/LC1 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL4S with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL5/DL6 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL8/DL9/DL10/DL11 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL12/DL14/DB14/DL17 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL15/DL16 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

Controls and handsets user manuals

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

Focus on kitchens

Take your kitchen to the next level. The sky is the limit when it comes to how electric movement can improve tomorrow’s kitchen.

Focus on shop interiors

Propelled by LINAK electric actuators, height adjustable counters allow all members of staff to pick a position that is right for them, anytime of the day, whatever the task.

Focus on display and monitor stands

Improve communication by adding electric movement to display and monitor stands - bringing your message at eye-level to the end-user.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Baselift: ergonomics meets innovation

Baselift is a compact unit used for height adjustment of kitchens, cabinets and counters.