Contact us here
Linear actuators

LA12

Ideal electric actuator for applications with short linear movements. A practical, cost-effective alternative to small-scale hydraulic and pneumatic systems.

LA12

Thanks to its small size and outstanding performance, the actuator LA12 provides a practical and cost-effective alternative to small-scale traditional hydraulic and pneumatic systems.

The LA12 is ideal for applications requiring short linear movements. After many years on the market, this actuator has demonstrated that it is a very reliable and robust actuator that can handle almost any situation and challenge.

  • Max. load: 750 N
  • Max. speed: 40 mm/s
  • Stroke length: 19-130 mm

This actuator is available with basic IC™ functionality - including integrated H-bridge and flexible feedback options.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now
LA12 data sheet

View the data sheet as an online magazine or download the PDF.

Connection diagrams, manuals and brochures

These connection diagrams give you an easy overview of how to quickly install your LINAK actuator LA12.

LA12 without feedback

LA12 with:

 

LA12 actuator user manual

This user manual will tell you how to install, use, and maintain your LINAK LA12 actuator.

TECHLINE product overview

Explore the wide variety of tough and powerful TECHLINE products. Built to last, built for hard work and built for work in harsh environments.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Focus on construction

When it comes to performance in rugged and harsh environments, LINAK actuators withstand the conditions, even on heavy duty construction machinery.

Focus on food and beverage

With the stainless actuator range from LINAK, both food safety and ergonomics are in focus.

Focus on industrial automation

In this brochure, we present various options for placement of actuator systems that can boost productivity in industrial automation.

Focus on mobile agriculture

This focus folder explains the solutions and benefits that LINAK has provided to the agriculture industry for more than 25 years.

Focus on outdoor power equipment

In this focus folder we target manufacturers of powered lawn and garden maintenance products, components and attachment suppliers, as well as related services.

Focus on vehicles and mobility

LINAK can provide a wide range of low voltage actuators for all kinds of movement in car fittings for disabled persons. Learn more about why LINAK is the perfect partner for this exact application in this brochure.

Focus on ventilation and farming solutions

An electric actuator from LINAK is an obvious choice for harsh environments with moisture, dust and temperature changes; we know how essential a well-operating ventilation system is to the farmer.

Focus on wind turbines

A world of movement and opportunities for wind turbines - LINAK delivers high quality actuator solutions for wind applications, developed over 15 years in close cooperation with the wind industry.

Focus on wheelchairs

Increasing comfort, reliability and safety for wheelchair users.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

How do linear actuators work?

A common type of linear actuator is an electric linear actuator. It is made up of three main components: spindle, motor and gears. The motor can be AC or DC depending on the power needs and other influencing factors.

Once a signal is sent by the operator, which can be through a control as simple as a button, the motor converts the electric energy into mechanical energy, rotating the gears connected to the spindle. This rotates the spindle and causes the spindle nut and piston rod to travel outwards or inwards depending on the signal to the actuator.

As a rule of thumb, a high thread count and smaller spindle pitch will cause slow movement but a much higher load capacity. On the other hand, a low thread count, and higher spindle pitch, will favour fast movement of lower loads.

 
Logo for Actuator Academy about actuator technology

Visit the Actuator Academy™
Explore the aspects of what makes an actuator ideal for use with industrial machinery and discover the technology behind it.

Welcome to the LINAK Actuator Academy™

 

What are the different types of electric linear actuators?

There are many types and sizes of electric linear actuators. From small and compact that fit into tight spaces, such as in wheelchairs, to large and powerful to move heavy items like a wheel loader engine hood. In addition to size and power, there are also many different designs of electric linear actuators.

The original design has a motor housing that is outside of the gear and spindle profile. But when space is limited, an inline actuator is used so that the motor only extends the shape of the profile. For desks and some medical applications, lifting columns are used for an inline motor housing with two and three-stage options.

Since the founder and CEO of LINAK, Bent Jensen, made his first electric linear actuator in 1979, the company has continued to develop new actuators and refine the innovative technology behind them to improve movement solutions for several industries.

LINAK designs and manufactures many types of linear actuators and lifting columns with various speeds, stroke lengths, and capacities. From the compact, inline LA20 to the robust LA36, LINAK actuators are built to fit almost any application.

With an almost endless list of customisation options to help design an actuator specifically to fit unique applications, the range of LINAK actuators is even greater than the vast product range listed.

Electric linear actuators LA20 inline, LA14 with low built-in dimensions, LA40 with quick release, heavy-duty LA36, and lifting columns LC3 and DL19 IC.

What is an electric linear actuator?

A linear actuator is a device or machine that converts rotational motion into linear motion and linear movement (in a straight line). This can be done through electric AC and DC motors, as we do at LINAK, or the movement could be powered by hydraulics and pneumatics.

However, electric linear actuators are a preferred option when precise and clean movement is needed. They are used for all types of applications where tilting, lifting, pulling or pushing with force is needed.

LINAK business areas for electric linear actuators

What is an electric linear actuator used for?

Electric linear actuators are used in everything from private homes, the offices where we work, all areas of a hospitals, in production in factories, to farming equipment, and many other places. LINAK electric actuators create adjustment in both desks, kitchens, beds, and couches, as well as hospital beds, patient lifts, surgery tables among others in for example hospitals and medical centres.

Electric linear actuators can also replace hydraulic and pneumatic solutions in industrial and rugged environments – for example those found in agriculture, construction, and in industrial automation equipment.

LINAK business areas for electric linear actuators

Why use an electric linear actuator?

Electric linear actuators increase efficiency and give users precision movement through a variety of control options and accessories. Control options for electric linear actuators include handsets, footswitches, desk controls, computer software, mobile apps and much more.

With no need for hoses, oils, or valves, electric linear actuators require no maintenance and create a safe environment for users. High-quality electric actuators are also put through a variety of tests that push the actuators to extremes. This is done to ensure optimal performance at any given time in any situation. They are also designed, along with their accessories, to be easily mounted and installed in a variety of applications,

making it easy for anyone to add precision movement where they need it. Being electric enables the addition of smart features like CAN bus (LINAK offers CAN SAE J1939 and CANopen for actuator controls). Integrated Controller (IC) solutions can provide various position feedback options, virtual limits, soft start and stop, current limitation, and adjustable speed.