Contact us here
Lifting columns

DL6

Versatile 3-stage lifting column with a compact motor housing compatible with multiple desk designs – for both industry and office. Reinforced 50 x 80 mm column and optimised motor-housing design for extra strength, stability, and sturdiness.

Optionally, the DL6 is available as DL PLUS™ (no visible gliding pads); as DL PLUS™ High-speed (60 or 80 mm/s); with PIEZO™ anti-collision; 1200 N load per column; and bench bracket.

Office worker standing at height-adjustable desk powered by 3-stage LINAK High-speed lifting column play-icon

DL PLUS™ High-speed lifting columns

Watch the video about the DL PLUS design of lifting columns play-icon

DL PLUS™ lifting columns designed to inspire

DL PLUS - A clean design option for lifting columns play-icon

DL PLUS: A clean design option for lifting columns

Compact series of DESKLINE control boxes from LINAK set the standard play-icon

Compact series of DESKLINE control boxes from LINAK set the standard

DL6

The DESKLIFT™ DL6 is a compact three-part lifting column, which is a perfect choice for a wide range of different desk applications ranging from industry to office desks. The three-part construction ensures a short installation dimension combined with a long stroke length making the DL6 the optimal choice for the desk no matter the height of the person using it. The middle profile of the DL6 moves synchronously so the profiles are always in the same height optimising the desk design and the stability. The DL6 has a compact motor housing, which is almost invisible in the tabletop construction, and the column is very sturdy. The DL6 has the same outer dimensions (50 x 80 mm) and motor housing mounting holes as the two-part DL5 column, which makes them fit the same top frame and foot constructions, including the Kick & Click™ top frame. The DL6 is available in several standard colours to fit into a wide range of desk designs.

The wide DL6 product programme offers various options such as:

  • PLUS™ - a design-optimised version
  • PLUS™ High-speed - fast height adjustment and optimised design
  • PIEZO™ (collision protection) minimising the risk of damage to a desk caused by collision with an obstacle
  • versions for bench solutions

The DL6 system is controlled by a DESKLINE® control box (CBD). The control box ensures optimal parallel drive and a pleasantly low noise level. The DL6 can be used as a single column, with 2, 3 or 4 columns in parallel systems, or up to 16 columns in multi-parallel systems.

A Desk Sensor™ 1 anti-collision dongle can be plugged into the control box to limit material damage to a desk or an object in case a collision occurs during driving of the desk.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now
Bench accessories data sheet

View the data sheet as an online magazine or download the PDF.

DL6 data sheet

View the data sheet as an online magazine or download the PDF.

DL5/DL6 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL5/DL6 with CBD4/CBD5/CBD6 user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

Desk Frame 1 brochure

Explore the full frame LINAK concept ‘Desk Frame 1’ - everything you need to build your electric sit-stand desk. It is made of three sets: Kick & Click™ top frame, a DL SetPack (containing columns, a desk panel, a control box and cables) and DL Feet.

Anti-Collision™ solutions for desks

Protect your electric sit-stand desk against potential damages both on the way up and on the way down. Explore the sensitive Anti-Collision™ solutions from LINAK.

Focus on kitchens

Take your kitchen to the next level. The sky is the limit when it comes to how electric movement can improve tomorrow’s kitchen.

Focus on shop interiors

Propelled by LINAK electric actuators, height adjustable counters allow all members of staff to pick a position that is right for them, anytime of the day, whatever the task.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.