Actuator solutions for industrial automation
Increased efficiency is a keyword in modern industrial production. Organisations strive to devise new ways of optimising production and reducing energy consumption. Meanwhile, legislation and unions continue to call for improved ergonomics for employees to lower absenteeism caused by illness or injury. You can now meet both these requirements by:
- Changing to low-energy, maintenance-free electric actuators
- Choosing intelligent actuators, tested to withstand harsh conditions
- Having easily installed customised solutions to improve ergonomics
Whether you produce soldering ovens, packaging, welding or textile machines, bar feeders, or conveyor belt systems, electric actuators can improve your application. For example, LINAK® actuator solutions help adjust height, accurately load materials or create fast refits for size variations – all of which improves ergonomics for employees while keeping costs down.
Save energy and expensive maintenance
Unlike other actuation systems, LINAK solutions do not use any hoses, pumps or compressors. This not only means no risk of leaking oil, but also eliminates maintenance, minimises downtime and significantly prolongs actuator service life. Furthermore, the standby energy consumption of LINAK actuators is close to zero, making them the most cost-efficient solution on the market.
Benefit from durable actuator solutions with intelligence
LINAK actuators undergo thorough testing before they are released for sale. They are designed to work in even the harshest environment and to tolerate washing, without damaging the finer electronics inside. This is important, not only to avoid time-consuming breakdowns, but also to keep employees safe.
Make installation easy and offer improved ergonomics
Electric actuators are easy to install as they require only a power cord and a data cable to connect them to the industrial machine. LINAK solutions can be customised to fit into almost any industrial machine, and will integrate easily with almost any existing control system. This means significantly better ergonomics.