Clean, efficient, and maintenance-free actuators for pallet trucks
Pallet trucks are generally used to move pallets in small environments and for short travel distances. They must be easy to use, energy-efficient and reliable. Oil-free equipment is preferable in order to eliminate the risk of pollution caused by hydraulic oil leakage. This is especially relevant in food areas, warehouses and manufacturing. LINAK® actuators meet these demands with the following features:
- Zero maintenance and oil-free
- Energy efficiency
- Long lifetime for high uptime
Zero maintenance and oil-free
Unlike hydraulic systems, their electric counterparts have no hoses or pumps. This means no oil spills, better energy efficiency and zero maintenance. Our compact actuator design with only a few cables is far easier to install. The thorough testing at LINAK R&D ensures durability, reliability and a long service life.
Energy efficiency
Our electric actuators can be directly powered by 24-V or 48-V battery voltage. The direct conversion into mechanical energy and power on demand results in a far better energy efficiency than with hydraulic systems.
Long lifetime for high uptime
LINAK Long Life actuators are designed to match the lifetime, with standard service intervals, of a pallet truck. Based on intended use, our B10 calculator can estimate the product lifetime and thus help predict maintenance. With this, the on-site service can be scheduled and the uptime kept high.