Durable actuator solutions for lawn mowers
Greenkeepers and landscapers often spend hours behind the steering wheel of their lawn mowers. Increased focus on how to create and improve a more ergonomic work environment for operators must also satisfy the constant demand for time and energy efficiency. Electric actuator solutions play a significant part of the answer giving both OEMs and customers several advantages:
- Durable turnkey solutions with no maintenance requirements
- Intelligent actuators easy to integrate with vehicle control systems
- Reliable and flexible low-energy solutions
Accuracy and precision are two keywords, when professional landscapers and gardeners maintain lawns on the golf course, in parks and other large garden areas. Different varieties of grass require different care, with cutters that adjust accordingly. Intelligent actuator solutions optimise cutter position, and create a more ergonomic work environment with adjustable seats and wheels for the operators.
Add durable and tried and tested solutions
LINAK makes turnkey solutions that are easy to add to your application. The absence of hoses, pumps and compressors makes it much easier to install than other actuator solutions, and eliminates the need for maintenance. LINAK actuators are tested to withstand water, dust, and dirt. Basically, they are able to work relentlessly through even the harshest of environments.
Allow the driver to monitor cutter positions
Actuator solutions from LINAK are easy to integrate with existing control systems and fit perfectly in any application. Features such as built-in positioning feedback and parallel operation allow the driver to monitor everything from the seat of the mower and create the most precise results. On top of that, the low voltage DC solutions are safer to use and more environmentally friendly.
Increase efficiency with green actuators
Electric actuators emit no CO₂ and leak no oil. They are low-energy and only use power while actually in operation. This means minimal wear and a longer service life, making it a greener alternative to hydraulics. The fewer number of components in an electric solution improves cost-efficiency and makes them even more flexible to meet almost any requirement, from a heavy 15,000N lift to a compact, lightweight solution.