The ideal choice for comfort beds
The TD4 Standard is a dual actuator, in the well-known LINAK quality, developed for comfort beds where a moderate need for power is required. In detail, the performance specifications are:
- Torque, leg 200 Nm
- Torque, back 280 Nm
With its compact design, the TD4 Standard is easily recognisable. It is slim and compact, making it a discreet part of the bed design. What is more, it does not take up any space under the bed. This means that the end-user has more space for example for storage underneath the bed.
In conclusion, the TD4 Standard is a very good actuator solution in situations where there is a need for moderate power combined with a very pleasant and low sound level. This dual actuator comes with a broad range of features right out of the box. As the finishing touch, the TD4 Standard is available at an attractive price-performance level.

Bluetooth® included per default
In a standard version, you would normally have to settle with the basic features. The TD4 is different. The Standard version includes a broad range of features – and this at no extra cost. As an example, Bluetooth® communication is one of the many extra features included.
The TWINDRIVE TD4 Standard offers:
- Bluetooth® communication allowing a broad range of wireless hand controls.
- The LINAK Bed Control app to adjust the bed, available for iOS and Android based devices for free of charge download
- Under Bed Light for convenient lightning during night time
- An environmentally friendly product with LINAK ZERO™ technology ensuring a low standby power consumption of typically 0.1 W
- Mechanical emergency lowering, enabling the bed to be lowered manually in an emergency in the case of power cut-off
Read more about the TWINDRIVE TD4 Standard and the TWINDRIVE TD4 Advanced.