Contact us here
News 27 June 2018

New system set-up increases overall performance of treatment couches

Based on the new linear actuators LA20 and LA40 HP and the new OpenBus™ control boxes, electric adjustment of treatment couches and tables has reached a notably higher level of performance – for practitioners as well as for patients.

New system set-up increases overall performance of treatment couches

LINAK has released a complete new actuator system designed to meet the requirements of treatment couches and tables of tomorrow. Revolving around the new actuators LA40 HP and LA20 and the CO-series of OpenBus™ control boxes, the system enables manufacturers to combine the familiar LINAK features:

  • smooth and comfortable movement
  • speed and reliability (8,000 N of full-stroke power)
  • advanced movement patterns
  • multiple safety features

All integrated without compromising the overall application design – regardless of what type of actuator solution you prefer, e.g. lifting column, scissor lift, or other.
By combining and controlling speed, power, and precision simultaneously in one system, LINAK once again raises the bar for what to expect of a modern actuator system in healthcare.

LINAK offers power and speed in one
It is no easy task to meet every wish – constant speed, high comfort, and sufficient power to lift heavy loads. However, through advanced power management and solid customer focus, LINAK actuator systems manage to embrace it all. From the lowest position to the highest, movement is speedy, smooth and low-noise.

Using a LINAK OpenBus™ system, you can enjoy advanced movement patterns, memory positions, and a wealth of safety-enhancing features too, such as ratchet spline, safety nut, or a Service Data Tool (SDT) for operation performance data read-out. 

Keep it simple without compromising design
Whether you want to offer an analogue system solution using control boxes CA30 or CA40, or you wish to add the many benefits of an advanced OpenBus™ setup with control boxes CO41, CO61 or CO71, LINAK solutions are easy to implement. All of them are easy to mount and fit together across the LINAK product range. Clever cable management ensures that nothing gets in the way – for end-users or the bed design in general. 

LINAK control boxes and batteries for actuator systems in treatment couches and tables are designed to blend in with the overall application design, and do not compromise on this, nor its function.  

Enjoy global logistics and local market insights
The LA40 HP and the new powerful system set-up for treatment couches and tables is the culmination of more than 30 years of dedicated ingenuity, development and, not least, extensive testing. That is why you can always get the very latest technology updates from our many local offices around the world. 

A combination of competent LINAK employees operating our four manufacturing facilities in Europe, North America, and Asia and the high degree of production automation provides a consistent high quality and efficient logistics – regardless of where in the world your business is.