According to WHO, 1.9 billion people worldwide are overweight – and the number continues to grow. This poses a big challenge to the entire healthcare sector and the adjustable equipment it uses. Hospital beds will be particularly affected by this as the need for more power and advanced movement increases in order to carry heavier working loads safely.
Equipping hospital beds with the new OpenBus™ control box CO71 (350 W SMPS, four channels) and the robust actuator LA40 HP (8,000 N), LINAK® offers you the power you need and provides the advanced movement patterns required to meet these challenges.
CO71 – a new powerful control box
Adding a 350 W SMPS control box to your hospital bed will grant you more power in systems, where extra power and high performance is needed. The CO71 is the latest addition to the LINAK control box platform. It is prepared for Bluetooth® wireless operation and comes with the advantages of easy cable management, flexible mounting direction, low weight, and IPX6 Washable DURA™ rating.
All CO-boxes are easy to mount and can be delivered with an optional battery backup, ensuring high flexibility when designing the hospital bed. Furthermore, the CO71 is ready for CO-Link™ when extra channels are required to create advanced movement patterns. All managed with just one hand control.
LA40 HP – when power and speed is required
The linear actuator LA40 HP is an extremely durable actuator perfectly suited for hospital beds. With a sturdy push of up to 8,000 N (400 mm full-stroke), it carries even heavy loads with ease. It comes with a number of safety features that, in combination with its sheer power, creates a high level of efficiency for the healthcare environment.
If you want to know more about how the LA40 HP, the CO71, or any other LINAK® product can improve your adjustable hospital bed, please contact your local LINAK office.
What is IPX6 Washable DURA™?
To meet the increasing hygiene demands in hospitals, LINAK provides complete washable systems. Because we test far beyond what the usual norms and standards require, we have set our own high standards – IPX6 Washable DURA™. This means that your hospital bed application can withstand repetitive machine washing far beyond current market requirements.

Medica 2018
Save the dates 12-15 November 2018 for the MEDICA® trade fair and visit us at the LINAK stand in hall 14 stand F11.