LINAK has expanded its control box platform for adjustable healthcare applications, making it even easier to choose the right combination of system features for the thorough manufacturer of medical equipment.
The new control box CO65 is a 4-channel OpenBus™ control box with an intuitive cable management designed for programmable actuator systems. This also makes multiple easy-mounting options possible.
Powerful, washable, and with multiple options
Its 280 W SMPS makes the CO65 a versatile choice for a wide range of applications for the hospital/care products manufacturer. Along with the CO71, which comes with a 350 W SMPS, Bluetooth® technology, and a CO-Link™ operation option, the CO65 is a preferred first choice when you are looking for power and speed and have a request for IPX6 Washable DURA™.
Improve hygiene with IPX6 Washable DURA™
All the control boxes in the CO-box series are all launched with the strict LINAK standard, IPX6 Washable DURA™ - including the CO65. This standard signifies that the product is water protected and can be machine washed considerably more than the current norm prescribes.
This enables you to offer applications, meeting the highest possible hygiene standards, and provide adjustment systems with a significantly longer service life.
Easy to integrate and simple to mount
The ingenious LINAK® bracket solution helps make systems based on CO-boxes extremely easy to mount. Both the brackets and the control box can be mounted in various directions, matching your application optimally, and all the CO-boxes are easily combined with a battery backup if required. This combination of features follows the new LINAK standards.
If you wish to know more about the LINAK® control box CO65, please contact your local LINAK office.