A recent expansion of the LINAK® product portfolio for comfort furniture creates a handful of new options – all in one stroke, so to speak.
The linear actuator LA18 IC (Integrated Controller) enables you to add even more power to your bed designs – to some it might even expand the product portfolio with new bed designs.
Extra power when you need it
Traditionally, when creating adjustable comfort beds with LINAK® actuator systems in Europe, designers have mainly used the TWINDRIVE® dual actuators, TD4 and TD5. Both actuators have integrated controllers (IC Technology), allowing designers to create beds around compact and discreet adjustment systems.
Even better – the system still has features, such as Under Bed Light, massage motor and the option of controlling the bed via wireless units – be it the hand control HC40 or an app on your phone.

However, as bed designs have developed to become heavier, we have experienced that sometimes a dual actuator is not quite enough. So we added the LA18 IC to the product portfolio. With these actuator sets, you can choose to create a system consisting of a series of powerful single actuators pushing up to 6,000 N each – without having to find space for a control box.
Easy mounting: click-on back fixture
The LA18 IC comes with an optional click-on back fixture (Ø33.8 mm), making mounting the actuators to the bed frame quick and simple. Furthermore, the built-in Bluetooth® Low Energy technology enables you to utilise the wealth of cool features available with our latest hand controls: HC40 FRAME™ or HC40 TWIST™.

Pleasant sound for robust bed designs
Despite their powerful capability, the LA18 IC actuator sets operate quietly and smoothly
If you want to know more about how state-of-the-art electric actuator technology can improve your comfort bed design, please contact your local LINAK® office.