Declutter the workspace
Power access and cable management are important features for both productivity and aesthetics in the workspace. The last thing many desk workers want, whether in the corporate or home office, is another power cable cluttering their workspace. Yet everyone has the same challenge of having more unique devices that need power as we work throughout the day. That is why LINAK® has developed the all-new Desk2Device USB Charger. Charge your devices right from your desk!

Powered by LINAK
With an elegant and sleek design, the LINAK Desk2Device USB charger has the benefit of drawing power directly from the LINAK control box while also not taking anything away from a stylish desk design. Powered by the Control Box CBD6S, the device helps remove the clutter of an additional power cable for users. The charger features two smart USB Type-C ports that intelligently allocate a max. of 50 W of power among the ports as needed, and a USB Type-A port with a dedicated 7.5 W of power. This allows users to charge virtually any USB device at the fastest possible rate.



Flexible mounting
The Desk2Device USB Charger comes with two different mounting options with screws, respectively for mounting the charger flat or angled. Optional is a C-clamp, which can be mounted on the tabletop without screws. A low voltage DC-input cable in different lengths is also available - offering a variety of mounting options.
The various mounting possibilities provide customers with even more design freedom and allows users the flexibility to choose the best location for their working style.
Works with virtually any USB device
The charger also works with practically any device powered by either a USB Type-C or USB Type-A port. This includes popular smart phones, notebooks, tablets, laptops, headsets, and other accessories. When these devices are plugged in, indicator lights illuminate to let you know they are charging, helping you know when you can unplug devices to maximise port use.
With the Desk2Device USB charger, less equals more. Customers have an option to gain high-speed intelligent USB power access that does not create a challenge for users. They can work efficiently knowing their devices are getting all the power they need without compromising the look and functionality of their workspace.