Contact us here
News 15 August 2023

A compact actuator with even more customisation options

Addressing applications that require customised interfaces, faster, or silent operation.

LINAK LA33 actuator with focus on high speed, low noise and full I/O control

One of our bestsellers – the actuator LA33 – is a true mid-size actuator that combines compact design with high power in a solution fit for use in industrial settings. And with our new options, the actuator is even more customisable for demanding applications:

 

Low noise to benefit the work environment

We have reduced the LA33 noise significantly with a new low-noise gear option. The low and comfortable sound option makes the actuator movement close to unnoticeable – highly suitable for environments and applications where a discreet noise level is important, such as in warehouses, on board yachts, and in vehicles; in short, in any set-up where the LA33 works alongside people.

 

Increased speed

We have added a new gear option for extra speed in our LA33 product portfolio, making this actuator relevant for applications where speed is vital – allowing you to open, close, or make adjustments to lids, doors, outlets or valves in a shorter amount of time.

By running your LA33 with up to 70 mm/s you can increase your efficiency with faster operation.

 

New interface for full control

The actuator LA33 has been further updated with the LINAK I/O™ interface, enabling full customisation of your linear movement.

The comprehensive features of I/O give you the flexibility to configure and test your software settings again and again – without having to request a new prototype each time. I/O allows you to create smart actuator solutions with tailor-made precision, enhanced diagnostics, and uptime reliability.