Unmatched flexibility
The latest innovation from LINAK®, the LA42 actuator, breaks new ground with unparalleled design freedom for healthcare applications, promising to enhance patient care with its flexibility and strength.
The LA42 actuator boasts a unique motor housing adjustable in increments of 10 degrees, empowering designers to integrate its functionality into equipment with ease and precision. This feature is crucial in applications where space is limited and the need for customisation is key.
Transform healthcare design
The LINAK LA42 actuator is designed for medical applications, offering robust load capacities of 7,000 N in push and 3,500 N in pull. Engineered to meet the demanding standards of modern healthcare environments, the LA42 combines strong load capacities with an IPX6 protection rating, ensuring both reliability and compliance with the strictest hygiene protocols.
Proven quality
The LA42 is the benchmark for excellent quality and represents LINAK at its best, as we constantly innovate technology to improve the process of designers and developers in their daily work. The LA42 continues our commitment to providing customers with high-performing systems for precise and reliable electrical movement of a wealth of medical applications.
Experience the freedom of design with the LA42 actuator, visit our tech & trend page for further insights. You can also reach out to our sales representatives to learn how the LA42 actuator can integrate seamlessly into your next healthcare application, they are ready to support your innovations and help you redefine the capabilities of your system solutions.