Contact us here
News 17 October 2024

DL PLUS™ High-speed upgrade: Load capacity reaches new heights

We have improved the load capacity of our DL PLUS High-speed lifting columns range to 700 N per column without compromising on speed, sound, or self-lock.

High-speed: 700 N load per column is now standard

LINAK® never stand still. We are always improving to make the best even better. And once again we’ve risen to the challenge. With an upgrade from 600 N to 700 N per lifting column the improved DL PLUS™ High-speed range offers your customers even more load-bearing capacity. Still without compromising on speed - while their desk still sounds great and stops smoothly and accurately, in true LINAK fashion.

 

Even more load - same fast performance

Tested to deliver a maximum of 700 N load on each single lifting column, the DL PLUS™ High-speed columns deliver an even more powerful high-load/high-speed performance.

In practical terms, this means you can now increase the load bearing of a 2-leg desk from 120 kg to 140 kg – making it suitable for an even wider range of applications. And what it lifts it can hold: with a self-lock of 1200 N per desk leg, the desk holds its position without sinking - even with unforeseen extra loads.

High-speed lifting columns 700 N load and 1200 N self-lock

 
 

Quiet, smooth and easy on the ear

Good sound make a difference. This is why we engineered the DL PLUS™ High-speed to sound as great as they perform – even at full speed under maximum load.

The DL PLUS™ High-speed lifting columns also offer flexibility and simplicity as it is the Control Box variant that decides the speed level of either 60 mm/s (CBD6S 200-W) or 80 mm/s (CBD6S 300-W). As simple as that, this is what we call Plug & Play™.

Discover all the benefits here – LINAK.COM/HIGH-SPEED