Contact us here
Accessories

BA002

The BA002 is a compact battery for electric adjustable recliners, which is optimised for shipping and storage. It comes with integrated deep sleep mode, which means that it will not completely discharge during longer periods of downtime. It is compatible with other LINAK recliner products, such as LA10 and BP10.

Video with the Battery box BA002 for recliners which is optimised for storage and shipping with deep sleep mode play-icon

Battery box BA002 for adjustable recliner actuator systems

Video electric linear actuator battery BA002 for recliner chairs with the unlikely case of cell failure. play-icon

LINAK BA002 battery optimised for long transport and extended storage

Video with the BA002 battery for electric adjustable flexible recliner chairs. play-icon

Recliner systems with battery and favourite positions

BA002

With the new Battery Box BA002, LINAK® has developed a reliable and compact battery solution for HOMELINE® systems based on PLC (Power Line Communication).

A battery is the perfect solution for applications where an otherwise aesthetically pleasing look is disrupted by a mains cable.

The BA002 is a high-performance lithium-ion battery with a capacity of 1.4 Ah. An audio alarm in three stages indicates low battery. The BA002 is a very compact unit that optionally comes with a mounting bracket for easy mounting of the battery.

BA002 data sheet

View the data sheet as an online magazine or download the PDF.

LA10 system user manual

This user manual will explain how to pair, set up and use the LA10 system for recliners.

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Actuator systems for recliners

Explore our reliable actuator systems for adjustable recliners with a wireless control unit. We conducted research to make sure that this system takes the entire value chain into consideration.

Recliner - How do I know if my recliner has a LINAK system?

Learn how to see if your recliner has a LINAK® system.

You can usually see if a system is produced by LINAK by looking at the SMPS or under the batteries in the hand control.

Recliner - How do I mount the Charging Point in a recliner?

Learn how to mount the charging point CP002 and CP003 in a recliner with LINAK® systems.

  1. To mount the CP002 and CP003, you will need to drill a hole into the surface where you want to use it. For CP002, drill a 24-mm hole and for the CP003 drill a 30-mm hole.
  2. From the back, push the ring over the charging point until it is fastened tight to the fabric. You will hear a click.
  3. The inner ring of the Charging Point will light up when connected to power to indicate the charging.

For more information about the LINAK Recliner system, please visit the recliner application page.

Recliner - How do I pair the BP10 control with a recliner?

Learn how to pair the BP10 control to a recliner with a LINAK® system.

  1. (Re)connect the system to power.
  2. Press the two top buttons of the control unit at the same time.
  3. Your control is now paired to the system and is ready for use.

For more information about the LINAK recliner system, please visit the recliner application page.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe