Contact us here
Accessories

BA22

Next generation Li-Ion battery designed for LINAK control boxes with improved safety profile and dual PCP connectors. Ideal for hospital and medical applications where IPX6 Washable protection class is required.

BA22

The BA22 Li-Ion battery pack, designed with additional mechanical safety features within its enclosure, is specifically developed for use with PCP 2.0 control boxes. This lightweight battery includes a built-in charger and boasts a 2.85 Ah capacity. It meets the IPX6 Washable standard and ensures high performance. The BA22 also adheres to the new and improved LINAK® standard for battery safety.

The BA22 Li-Ion battery is based on Nickel Manganese Cobalt Oxide (NMC) technology, which utilises a composition free of heavy metals.

Further benefits of using the BA22 Li-Ion are:

  • Extended lifetime compared to lead acid batteries
  • Easy to remove and attach the battery with snap system and LINAK mounting bracket on application or under control box
  • The battery provides charging status information to the control box. This makes it possible to receive an indication via the control box to the hand control or in the Service Data Tool/OneConnect™
  • New vented design acts as a pressure valve to ensure a safe failure. This means that there must be an air gap of 5 cm on at least one of the sides so that the vent is not blocked in case of an emergency

Included in WeAssist™
The BA22 enhances intelligent hospital bed manoeuvrability and is included in the WeAssist system solution, contributing to smarter and more efficient healthcare solutions.

BA22 data sheet

View the data sheet as an online magazine or download the PDF.

Accessories user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Actuator systems for operating tables

Power, precision, and smooth movement in advanced surgery applications

LINAK IPX6 Washable DURA™ flyer

Washability is part of modern healthcare. LINAK IPX6 Washable DURA™ for adjustable Hospital & Care equipment – the next level of clean.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

High-performance battery

The new innovative LINAK BA22 Li-Ion battery has been developed for healthcare applications that require medical approvals and an IPX6 Washable protection class.

Battery BA22

The new innovative LINAK BA22 Li-Ion battery – now available with improved safety, dual PCP* connectors, low weight and 2.9 Ah capacity.

Disclaimer regarding Li-Ion battery

Important information regarding LINAK products with Li-Ion batteries

If any and all of the Li-Ion batteries built into LINAK products are found to be defective under warranty, LINAK will provide a new product to the OEM. LINAK explicitly disclaims all other remedies. LINAK shall not in any event be liable under any circumstances for any special indirect punitive incidental or consequential damages or losses arising from any incident related to the inherent risk of thermal runaway in the Li-Ion cell and any use of LINAK products. Moreover, LINAK explicitly disclaims lost profits, failure to realise expected savings, any claim against our customer by a third party, or any other commercial or economic losses of any kind, even if LINAK has been advised of the possibility of such damages or losses.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe