Contact us here
Accessories

CHL50 charger

Flexible charging for LIFT50. The CHL50 charger is an important part of the LIFT50 product series, specially developed for patient lifts. The series consists of a control box, COL50, a BAL50 battery and this external charger, the CHL50.

CHL50 charger

LIFT logo

CHL50 – a choice of functions
The CHL50 functions as a wall charger when mounted on the wall, but also as a more mobile charger when simply placed horizontally on its back on any surface. The CHL50 is equipped with universal power input for worldwide use and is provided with very visible charging indicators.

New battery handling design
When using the CHL50, you will appreciate the new and ergonomic battery design of the LIFT50 series. The BAL50 battery is lighter, smaller and more ergonomically friendly than conventional lead-acid batteries. The reduced weight and size allow you to swap it from lift to charger using just one hand. A full charge takes around four hours.

Looks good anywhere
The functional and streamlined design of the CHL50 matches the contemporary look of the LIFT50™ series, and looks discreet and elegant on the wall or on the desk. LED lights inform you of mains connection and battery charging.

CHL50 data sheet

View the data sheet as an online magazine or download the PDF.

LIFT™ user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

LIFT50™ OnePager

State-of-the-art adjustment systems for patient lifts, small and light Li-Ion solution.

LIFT™ brochure

A LIFT™ solution means nothing without LINAK. Next generation State of the Art solution for adjustment systems for patient lifts with LIFT40™, LIFT40+™ and LIFT50™

Pairing guide LIFT50™

Step-by-step guide for how to pair your LIFT50™ system with a LINAK hand control.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe