There are two types of LINAK® limit switches, for actuators type LA22, LA30, LA30S, LS and LSD.
The LSD type controls the stroke length of the actuator between two fixed end positions by cutting off the current to the motor.
The LS type yields a signal in two fixed end positions, but requires a control unit to stop the actuator when the micro switches are activated.
View the data sheet as an online magazine or download the PDF.
No 3D drawings available.
Please contact your local LINAK representative for more information.
Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.
Related products