Contact us here
Accessories

Massage Motor MD1

The LINAK Massage Motor is an optional feature in actuator systems for high-end comfort furniture. Comes with integrated thermo switch (PTC). Easy to mount and install.

Massage Motor MD1

Comfort furniture applications such as leisure beds can benefit from adding massage. The HOMELINE® massage motor MD1 can be added to various LINAK systems TWINDRIVE® as well as linear actuator systems based on the CBH Advanced control box.

The LINAK system offers several advantages such as: same handset for both bed and massage, no extra control box, just plug and play – the massage motors are directly connected to the HOMELINE systems – no extra wiring under the bed, simple and easy mounting.

The system also features different modes, memory function and several mounting possibilities.

Massage Motor data sheet

View the data sheet as an online magazine or download the PDF.

Basic 2D drawing icon

2D Drawings

3D model icon

3D Models

No 3D drawings available.
Please contact your local LINAK representative for more information.

TWINDRIVE TD32 TD33 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

TWINDRIVE TD1 280 Microprocessor user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Assembling a single actuator system with massage motors (without Integrated Controller)

How to assemble a single actuator system

The system consists of:
Single actuator(s)
Massage motor(s)
1 x Switch Mode Power Supply
1 x CBH Advanced
1 x Bluetooth® hand control
1 x Bluetooth® Adapter

  1. Connect single actuators in channels 1-2 for back and leg adjustment
  2. Connect massage motors in channels 3A and 3B
  3. Plug the 2-pole DC cable into the CBH Advanced
  4. Connect the other end of the cable to the SMPS and connect the mains cable
  5. Connect to the mains
  6. Plug the Bluetooth® Adapter into the CBH Advanced
  7. Pair the hand control
  8. The system is now paired and ready for use

Create a system with the TD4 Advanced and the CBH Advanced combined

How to connect a system with the TD4 Advanced and the CBH Advanced

The system consists of:
1 x TD4 Advanced
1 x Switch Mode Power Supply
1 x CBH Advanced
1 x 2-poled DC cable
1 x Serial cable
1 x Bluetooth® hand control
Single actuator(s)
2 x screws

  1. Place the CBH Advanced onto the TD4 Advanced & use two screws to fasten it
  2. Plug the serial cable into the TD4 Advanced and channel A1 on the CBH Advanced
  3. Plug a 2-pole DC cable into the TD4 Advanced and channel DC on the CBH Advanced
  4. Connect the SMPS to the TD4 Advanced
  5. Connect single actuators in channels 1 and 2 for adjustment of, for example, neck rest and foot rest.
  6. If needed, connect massage motors in channels 3A and 3B
  7. Connect to the mains
  8. Pair the hand control (press the two top buttons simultaneously)
  9. The system is now ready for setup

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.