Contact us here
Accessories

MJB5 Plus Under Bed Light (ext.)

The MJB5 Plus modular junction box is designed for use together with OpenBus™ control boxes. The MJB5 Plus makes it possible to connect multiple hand controls and attendant controls. It can even be used for USB charging or to connect the Under Bed Light (UBL) and 3rd party products.

MJB5 Plus Under Bed Light (ext.)

The modular junction box MJB5 Plus is designed for use together with OpenBus™ control boxes.

The MJB5 Plus allows you to connect multiple hand controls and attendant controls. It can even be used for charging or to connect the Under Bed Light (UBL) and 3rd party products.

MJB5 Plus with UBL (ext.) and Switch Input, versions 506-010 and 506-020
The MJB5 Plus is a modular junction box with 3 different options, Under Bed Light (UBL) and two switch inputs S1 and S2, which can be used for an external switch.

UBL
The MJB5 Plus with UBL is a simple solution to prevent fall accidents and to make the patient feel safe. The UBL makes it easy for the patient to find their way back to bed at night without disturbing other patients.

The MJB5 Plus has an external LED cable (0964135), which is connected to Port 5.

The external LED cable makes the UBL easier and more flexible to use. It can be moved from side to side of the bed or can be placed at the foot of the bed.

External Switch (S1/S2)
The customer is able to connect a switch directly to the MJB5 Plus. It can be used with a customised switch or control.

MJB5 Plus Under Bed Light (ext.) data sheet

View the data sheet as an online magazine or download the PDF.

Accessories user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

MJB5 Plus - Modular Junction Box

The MJB5 Plus is a modular junction box designed for use with LINAK® OpenBus™ control boxes. This box allows you to connect multiple hand controls or attendant controls with your actuator system.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe