Accessories
SMPS006
A universal Switch Mode Power Supply designed for LINAK actuator solutions in leisure beds, recliners and basic office desks. It includes ZERO™ Technology, with <0.1W power consumption in standby mode.- External power supply
- Universal unit
- 0.1 W standby power
SMPS006
The Switch Mode Power Supply called SMPS006 supplies power to various HOMELINE® or DESKLINE® systems used for applications like leisure beds and basic office desks.
With an external power supply, the application becomes a low voltage unit. The SMPS is a universal unit meaning it can be used worldwide. It has an extremely low power consumption in standby mode of only 0.1W.
This is what we call ZERO™ technology.
Create a PVC-Free™ workspace
Convert complex to simple – just Plug & Play™
ZERO™ standby technology at work
Downloads
DL5 IC, DL6 IC, DL15 IC and DL16 IC system User Manual
DL8 IC, DL9 IC, DL10 IC, and DL11 IC system User Manual
CBD6DC HOMELINE® User Manual
Actuator LA18 IC Advanced User Manual
Actuator LA18 IC Standard User Manual
TD4 Advanced User Manual
TD5 Advanced User Manual
DL18 IC and DL19 IC system User Manual
DL20 IC and DL21 IC system User Manual
Do you need any help?