Contact us here
Accessories

UBL4 Motion

The UBL4 Motion combines a bed light with a Passive InfraRed sensor (PIR) that activates when motion is detected. The automatic light brings comfort and ease of orientation to the patient when the room is poorly lit and helps to prevent situations that could lead to fall accidents. The automatic light is retrofittable and supported by LINAK analogue and OpenBus™ systems.

Healthcare bed with a LINAK UBL4 Motion which combines a bed light with a PIR (Passive InfraRed) sensor. play-icon

UBL4 Motion: Automatic under bed lighting with built in PIR sensor

UBL4 Motion

The Under bed light, UBL4 Motion, consists of a bed light with a sensor that activates when motion is detected. It is intended for use within primarily nursing homes and homecare and works with LINAK® analogue and OpenBus™ systems.

The guiding light automatically turns on when the patient leaves the bed and therefore helps prevent fall accidents in poorly lit rooms. The automatic light eases patient orientation and offers more comfort.

The UBL4 Motion offers the following advantages:

  • Integrated Passive Infra-Red (PIR) sensor for automatic LED light by motion detection
  • The UBL4 Motion is intelligent and will only activate when light is needed, i.e. in poorly lit rooms
  • LED light dims after 10 seconds of inactivity.
  • IPX4
  • Easy installation on new and existing systems
  • Works on both analogue and Openbus systems

UBL4 Motion data sheet

View the data sheet as an online magazine or download the PDF.

Basic 2D drawing icon

2D Drawings

Accessories user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Your guide in the night

UBL4 Motion detects both light and movement and turns on automatically for more comfortable navigation in poorly lit surroundings.

UBL4 Motion user guide

This user guide explains the features of the bed light with motion sensor.

Focus on floor beds

Beds can be constructed with an ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe