Contact us here
Control boxes

CA40

4-channel IPX6 Washable DURA™ control box for electric actuators. Comes with unique slide-on brackets for easy mounting, integrated cable lock system and SMPS.

CA40

The control boxes CA30 and CA40 are developed as part of a new control box platform for the care and rehab industry. The control boxes can be mounted separately on the application by means of unique slide-on brackets, but also on several actuator models using a specially designed actuator bracket.

The CA30 and CA40 control boxes are equipped with SMPS (Switch Mode Power Supply) for worldwide operation and optimised performance. The power outputs for channels 1 – 4 are located inside the box. The box has 3 cable exits which make it easy to choose the most suitable cable layout in the application.

The control box lid doubles as a cover and cable lock function. FETs (Field-Effect Transistors), IPX6 Washable DURA™ and a battery port are all standard options.

CA40 data sheet

View the data sheet as an online magazine or download the PDF.

Control boxes user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

LINAK IPX6 Washable DURA™ flyer

Washability is part of modern healthcare. LINAK IPX6 Washable DURA™ for adjustable Hospital & Care equipment – the next level of clean.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Focus on floor beds

Beds can be constructed with an ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.

Focus on stretchers

Full functionality, battery power and comfort for mobile applications. LINAK provides a system solution for stretchers, bed trolleys and other mobile applications.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Focus on wheelchairs

Increasing comfort, reliability and safety for wheelchair users.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe