Contact us here
Control boxes

CAL40

CAL40 and CAL40+ for maximum project flexibility. The LIFT40 control box programme is available in two versions; the fully featured, three-channel CAL40+ and entry-level CAL40, which has a maximum of two channels. Both control boxes are part of the LIFT40 product series specially developed for patient lifts.
The series consists of a control box CAL40+ or CAL40, a BAL40 battery, and an external charger, the CHL40.

CAL40

LIFT logo

CAL40+ and CAL40 – a choice of levels
The CAL40+ and CAL40 control boxes are ergonomically designed with carers in mind, with streamlined looks and practical, easy-to-use interfaces that simply make life less complicated. Both control boxes meet the patient’s need for a safe and comfortable lift.

Ergonomic design that stands out
The CAL40+ and CAL40 are housed in a modern and intuitive ergonomic package for fast and easy battery replacement. An updated design with a clean white surface reduces visual noise, making it easy to integrate LIFT40™ into your next patient lift design.

Fighting bacteria build-up
To aid our common fight against bacteria, it is important that patient lifts can survive more aggressive washing conditions. With the ingress protection IPX6, the LIFT40™ and LIFT40+™ system is ideal for wipe down and water protected against powerful jets against the enclosure from any direction.

Digitally enabled CAL40+
The fully featured CAL40+ allows you to take advantage of tomorrow’s communication opportunities, with optional wireless control, and Bluetooth® for upcoming capabilities like usage and service data.

Onsite programming
Get onsite, instant programming for special solutions with SoftCon2 OpenBus protocol.

3-channel flexibility with CAL40+
Equipped with 3 channels, the CAL40+ gives you fingertip control over up to three independent actuators, to give you maximum flexibility for positioning and lifting.

Entry-level CAL40 with fewer channels
When your design needs straightforward control, the CAL40 is the right choice. With a maximum of 2 channels, it is ideal for entry-level lift designs.

Easy-to-replace battery
BAL40 makes changing lead acid batteries simple and efficient. After lifting the easily accessible handle, it is simple to lift the battery from its holder and conveniently carry it to its charging station.

Internal battery charger
CAL40+ and CAL40 are available both with and without an internal charger. The internal SMPS charger makes the battery charging very efficient. Typically, the BAL40 charging time is approx. 4-5 hours from fully discharged state.

CAL40+ Functionality
The CAL40+ control box allows you to

  • Customise software by use of Softcon2
  • Choose a plug-and-play solution based on LINAK standard or customised configurations

Highlights at a glance

  • Modern design that stands out while fitting in with your design
  • IPX6 standard, the LIFT40 system is water-spray and wipe-down resistant
  • Cable management for function and appearance
  • Redundant control
  • Emergency stop designed for easy access and to avoid unintended activation

CAL40+ only

  • Bluetooth® data exchange for tomorrow’s communication opportunities
  • Service and overload indicator for maintenance and safety
  • SoftCon2-ready for on-location software customisation

CAL40 data sheet

View the data sheet as an online magazine or download the PDF.

LIFT™ user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

LIFT40™ OnePager

Next generation of adjustment systems for patient lifts.

LIFT™ brochure

A LIFT™ solution means nothing without LINAK. Next generation State of the Art solution for adjustment systems for patient lifts with LIFT40™, LIFT40+™ and LIFT50™

Pairing guide LIFT40+™

Step-by-step guide for how to pair your LIFT40+™ system with a LINAK hand control.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe