Contact us here
Control boxes

CB6

LINAK control box designed for the electric linear actuator LA27. Features 4-channels, LED power indicator, detachable cables and much more.

CB6

The control box CB6 has been specially developed for use together with the LA27/LA40 in the healthcare industry.
The control box is designed to be mounted on the linear actuator LA27/LA40, as with the CB9 and the LA31 system. The control box CB6 has an LED power ON indicator, detachable mains cable and strain relief for all cables.

The CB6 control box communicates with the LA27/LA40 by means of the built-in end stop signal switches in the actuator. Due to the signal switches, the power to the motor is cut off in the control box and not in the actuator. This ensures that it is only possible to run in the opposite direction once the actuator has reached the end position.

LINAK recommends using the CA30 and CA40 for new projects.

  • Voltage in: 220-240/120/100 V

CB6 data sheet

View the data sheet as an online magazine or download the PDF.

Control boxes user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

Focus on floor beds

Beds can be constructed with an ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe