Contact us here
Control boxes

CB6P2

Light-weight LINAK control box with SMPS. Based on OpenBus technology, yet meeting existing demands for analogue systems. Ideal for parallel drive setups.

CB6P2

The CB6P2 platform is introduced to obtain a powerful and optimised solution for customers looking for existing analogue input systems.

It is based on OpenBus™ technology, but to meet existing analogue systems it has an analogue input similar to HB40 and therefore OpenBus™ accessories cannot be connected.

CB6P2 has a powerful 270W universal Switch Mode Power Supply (SMPS) to ensure maximum use of actuator capacity.

The universal input voltage makes CB6P2 adaptable to the worldwide market irrespective of the input voltage.

Exchangeable mains cables make it easy to exchange cables due to wear and tear and ensure a worldwide compatibility.

CB6P2 is a very light solution compared to traditional transformer solutions and has a low standby power.

CB6P2 can handle fully parallel drives using actuators with hall sensor feedback.

CB6P2 data sheet

View the data sheet as an online magazine or download the PDF.

Control boxes user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

Focus on floor beds

Beds can be constructed with an ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.

Focus on stretchers

Full functionality, battery power and comfort for mobile applications. LINAK provides a system solution for stretchers, bed trolleys and other mobile applications.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe