Contact us here
Control boxes

CB8A

Compact 2-channel control box for electric linear actuators used in various healthcare applications with narrow space. Built-in battery available as option.

CB8A

The CB8A is a battery powered control box operating up to 3 actuators individually. One of these channels can be used either as an external emergency stop device or for battery charging.

Simple design and high quality construction makes the CB8A an ideal control box choice for mains-free operation of beds, chairs, tables and many other mobile applications.

  • Duty cycle: Max 10% or 2 min. in use followed by 18 min. not in use

CB8A data sheet

View the data sheet as an online magazine or download the PDF.

3D model icon

3D Models

No 3D drawings available.
Please contact your local LINAK representative for more information.

Control boxes user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Focus on wheelchairs

Increasing comfort, reliability and safety for wheelchair users.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe