The Attendant Control OpenBus™ (ACO) is a cost optimised and compact unit with up to 21 buttons that can be used as hand control keys or lock-outs. The lock-out function can be made visible by using yellow LEDs.
The ACO is compatible with control boxes that use an OpenBus interface. The ACO is for use with advanced hospital and patient care beds (nursing beds) where patient positioning must be carefully controlled by medical staff.
The ACO allows nursing staff to retain direct control over critical positioning functions while giving the patient a limited degree of adjustment. This high degree of selective control is vital in cases such as spinal injuries and other similar conditions where backrest positioning must be carefully supervised.
The ACO is ergonomically designed and easy to install on even the most advanced equipment. The ACO has a flexible "hook" which enables it to be positioned according to the nurses wishes, out of reach of the patient (for example at the end of the bed), and serves to block the hand control functions that may be inappropriate, or even dangerous to the patient, (for example in connection with a broken leg).
View the data sheet as an online magazine or download the PDF.
This user manual will tell you how to install, use and maintain your LINAK electronics.
When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.
Washability is part of modern healthcare. LINAK IPX6 Washable DURA™ for adjustable Hospital & Care equipment – the next level of clean.
Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.
Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.