Contact us here
Controls

Bed Control™ App

LINAK Bed Control™ App for smartphones allows you to use a mobile device to adjust LINAK actuators for comfort beds. Available for Android and iOS.

Bed Control™ App

The Bed Control™ App is developed for the adjustment of leisure beds equipped with LINAK® motors and the LINAK Bluetooth® Adapter or the TWINDRIVE® TD4/TD5 system.

The app features the same functions as our selection of hand controls and allows the users to adjust their beds via their tablets or smartphones. An onboarding flow will help the user get started and make the app fit for his/her bed.

The app will graphically adjust to the connected product. For example, when connected to the TD4/TD5 Advanced, four memory positions will appear on the screen. The Bed Control™ App can also be customised to reflect your brand.


Apple Store

Google Play

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now
Bed Control App data sheet

View the data sheet as an online magazine or download the PDF.

Bed Control App user manual

This user manual will tell you how to install, use and maintain your Bed Control App.

Digital control options for adjustable beds - Adjust the bed with a mobile device

Use an app as a new and different kind of wireless hand control option. Read the brochure to learn what the LINAK Bed Control™ App offers. Also learn how you can customise the Bed Control™ App or use the LINAK Software Development Kit to tailor an app that reflects your brand.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Assembling a single actuator system for comfort beds (without Integrated Controller)

How to assemble a single actuator system for comfort beds without Integrated Controller

A system consists of:

  • Single actuator(s)
  • 1 x Switch Mode Power Supply
  • 1 x CBH Advanced
  • 1 x Bluetooth® hand control
  • 1 x Bluetooth® Adapter
 
  1. Connect single actuators in channels 1-2 to control adjustment of, for example, backrest and leg support. (With the 3-channel CBH Advanced; the 3rd channel can also be used for an actuator)
  2. Plug the DC cable into the CBH Advanced
  3. Plug the Bluetooth® Adapter into the CBH Advanced
  4. Connect to the mains
  5. Pair the hand control (press the two top buttons simultaneously)
  6. The system is now ready for setup

Pairing the Bed Control™ App to an adjustable double bed with a TD4/TD5 system

  1. Download and open the app and follow the onboarding flow.
  2. Choose ”Double bed” as your bed type.
  3. Unplug the power of one bed for 60 seconds then plug it back in again.
  4. A light under the bed flashes to indicate pairing mode – a long flash means successful pairing.
  5. Unplug the power of the other bed for 60 seconds then plug it back in again.
  6. Name both beds.
  7. Choose the number of motors. With two motors, you can adjust leg + back. If they can perform additional adjustments you have 3 or 4 motors.
  8. To adjust the bed, tap the part you want to move and use the arrows. Scroll sideways on the bed names to choose which bed to operate.

Pairing the Bed Control™ App to an adjustable single bed with a TD4/TD5 system

  1. Download and open the app and follow the onboarding flow.
  2. Choose ”Single bed” as your bed type.
  3. Unplug the power of the bed for 60 seconds then plug it back in again.
  4. A light under the bed flashes to indicate pairing mode – a long flash means successful pairing.
  5. Name your bed.
  6. Choose number of motors. With two motors, the bed can adjust leg + back. If it can perform additional adjustments, you have 3 or 4 motors.
  7. To adjust the bed, tap the part you want to move and use the arrows.

Pairing the Bed Control™ App to an adjustable synchronised double bed with a TD4/TD5 advanced system

Please note that this requires a wired connection between the two TD4 or TD5 Advanced motors.

  1. Download and open the app and follow the onboarding flow.
  2. Choose ”Double bed - syncronised” as your bed type.
  3. Unplug the power of the bed for 60 seconds, then plug it back in again.
  4. A light under the bed flashes to indicate pairing mode – a long flash means successful pairing.
  5. Name your bed.
  6. Choose number of motors. Two motors mean you can adjust leg + back. If it can perform additional adjustments you have 3 or 4 motors.
  7. To adjust the bed, tap the part you want to move and use the arrows.

Find the correct app for your adjustable bed

Find the correct app for your adjustable bed
Bed Control App is available in both App Store and Google Play store. You will find the correct app for a LINAK powered bed by choosing the one called “Bed Control” with the following icon.

Bed control app ikon


Download the Bed Control App for iOS.
Apple Store

Download the Bed Control App for Android.
Google Play

Pairing the LINAK Bed Control™ App with a CBH Advanced system

How to pair the Bed Control™ App to a CBH Advanced system

  1. Locate and download the Bed Control™ App in the App stores
  2. Open the Bed Control™ App
  3. Make certain that your system is in pairing mode
  4. Choose your bed in the list and connect
  5. A long flash indicates successful pairing
  6. Start the onboarding flow
  7. Choose the features of your bed to complete the setup
  8. The system is now paired and ready for use
  9. Wait for five seconds between controlling your bed with different hand control options

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.