Contact us here
Controls

HB200

Wireless hand control for LINAK® OpenBus™ actuator systems, used in all sorts of healthcare beds as well as in a variety of treatment chairs and couches. Comes with 1-10 soft-touch buttons – depending on customer needs – and an IPX6 rating. Helps minimise the risk of tripping over cables and where care staff need a 360-degree workspace.

HB200

The HB200 Wireless is a Bluetooth® Low Energy hand control for the medical and beds segments. It is available with 1 to 5 rows, and allows you to lock individual channels by using a magnet key. One LED will function as pairing and battery indicator.

HB200 data sheet

View the data sheet as an online magazine or download the PDF

Controls user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

Wireless hand control for actuator systems in healthcare

The LINAK® HB200 is a lightweight (98 g), wireless hand control for adjustable healthcare equipment, such as home care beds and treatment couches. Using Bluetooth® BLE

LINAK IPX6 Washable DURA™ flyer

Washability is part of modern healthcare. LINAK IPX6 Washable DURA™ for adjustable Hospital & Care equipment – the next level of clean.

How to pair your hand control HB200 with your LINAK system

Step-by-step guide how to pair your electric actuator system with your LINAK hand control HB200. Through the Direct Pairing Mode you can create connection in just a few seconds.

Focus on floor beds

Beds can be constructed with an ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.

Focus on stretchers

Full functionality, battery power and comfort for mobile applications. LINAK provides a system solution for stretchers, bed trolleys and other mobile applications.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe