Contact us here
Controls

HB400

Hand control designed for intuitive control of LINAK actuator systems in healthcare applications. HB400 has a good grip for both left- and right-handers. It is easily adapted to any control requirements with a combination of up to 6 rows, 12 buttons, 6 LEDs, backlight and magnet lock.

HB400

The HB400 hand control is designed for a wide range of applications such as hospital beds, nursing home beds and other medical applications such as treatment chairs and couches.

It offers up to 6 rows of buttons and is equipped with magnet sensor for individual locking. One LED for each row ensures a clear overview of the rows that are locked. The hand control is available with backlight, which enables users to find the hand control and see the symbols during the day and at night. HB400 can be used with some LINAK® analogue and all OpenBus™ control boxes. The design is clear and intuitive so that it can easily be operated by both left- and right-handers. It comes with three different hook designs, making it suitable for most applications.

With HB400, the following features are guaranteed:

  • Locking of individual rows
  • Up to 6 rows of buttons with optional LED indication
  • Up to 6 LEDs for indication
  • LINAK analogue or OpenBus technology
  • Intuitive operation
  • Backlight for easy operation
  • Magnet key for easy locking of functions

HB400 data sheet

View the data sheet as an online magazine or download the PDF

Controls user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

LINAK hand control HB400

Designed to control movement of healthcare applications. Learn more in this one-pager.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Focus on floor beds

Beds can be constructed with an ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Focus on stretchers

Full functionality, battery power and comfort for mobile applications. LINAK provides a system solution for stretchers, bed trolleys and other mobile applications.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe