Contact us here
Controls

HB80

IPX6 Washable DURA™ handset control for LINAK actuator systems in hospital beds, treatment couches, or patient lifts. Comes with 10-12 ergonomic buttons and optional back light function.

HB80

The HB80 hand control has an optimised ergonomic design shaped for the hand. The hand control is suitable for all kinds of MEDLINE® & CARELINE® applications such as hospital beds, patient lifts, treatment and examination couches etc.

The HB80 hand control is available in versions with up to 10 or 12 activation buttons.

Further benefits are:

  • Optional hook or magnet to attach the hand control to the application
  • Available in several different standard front cover versions with a variation of symbols. Customised front covers can easily be made for a different look
  • Optional blue or green background lighting for use with LINAK OpenBus™ control boxes. For differentiation and easy usage in dark surroundings
  • High water resistance with optional IP degree of IPX6 Washable DURA™

HB80 data sheet

View the data sheet as an online magazine or download the PDF.

Controls user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

LINAK IPX6 Washable DURA™ flyer

Washability is part of modern healthcare. LINAK IPX6 Washable DURA™ for adjustable Hospital & Care equipment – the next level of clean.

Focus on floor beds

Beds can be constructed with an ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.

Focus on stretchers

Full functionality, battery power and comfort for mobile applications. LINAK provides a system solution for stretchers, bed trolleys and other mobile applications.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe