Contact us here
Controls

HC10

The HC10 is a wireless hand control unit for both single and TWINDRIVE dual actuator systems in comfort furniture. The design is ergonomic and extremely user-friendly.

HC10

The hand control HC10 wireless is designed for controlling leisure beds with TWINDRIVE® systems. 

The hand control has a contemporary design that matches the trend in interior design.

The HC10 Wireless combines ergonomic design and functionality in a user-friendly hand control with large intuitive buttons and no annoying cables.

HC10 Wireless data sheet

View the data sheet as an online magazine or download the PDF.

HC10 user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

TWINDRIVE® TD4 Advanced user manual

This user manual will tell you how to install, use and maintain your LINAK TWINDRIVE products.

TWINDRIVE® TD4 Standard user manual

This user manual will tell you how to install, use and maintain your LINAK TWINDRIVE products.

TWINDRIVE® TD5 Standard user manual

This user manual will tell you how to install, use, and maintain your LINAK® TWINDRIVE® products.

TWINDRIVE TD1 280 Analogue user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

TWINDRIVE TD1 220/250 user manual

This user manual will tell you how to install, use, and maintain your LINAK TWINDRIVE products.

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Assembling a single actuator system for comfort beds (without Integrated Controller)

How to assemble a single actuator system for comfort beds without Integrated Controller

A system consists of:

  • Single actuator(s)
  • 1 x Switch Mode Power Supply
  • 1 x CBH Advanced
  • 1 x Bluetooth® hand control
  • 1 x Bluetooth® Adapter
 
  1. Connect single actuators in channels 1-2 to control adjustment of, for example, backrest and leg support. (With the 3-channel CBH Advanced; the 3rd channel can also be used for an actuator)
  2. Plug the DC cable into the CBH Advanced
  3. Plug the Bluetooth® Adapter into the CBH Advanced
  4. Connect to the mains
  5. Pair the hand control (press the two top buttons simultaneously)
  6. The system is now ready for setup

How to pair wireless hand controls to an LA18 IC system for comfort beds

Learn how to pair wireless hand controls to the LINAK® single actuator LA18 IC system for comfort beds using Bluetooth® technology.

  1. Connect the system to the mains
  2. Pairing mode has started when the Under Bed Light starts flashing. It will run for three minutes
  3. Press the two top buttons to pair the hand control (Example in video: HC40 FRAME™ Advanced
  4. A long flash means successful pairing
  5. The system is paired and ready to use.
  6. The system will continue to be in pairing mode until the previously mentioned three-minute elapse. Then the light will turn green continuously to show that the system is no longer in pairing mode

Buy a new LINAK hand control for an adjustable bed

If you need a new hand control for your adjustable bed, contact the supplier from whom you purchased the bed. 
This applies whether you have lost your hand control, the hand control is broken or if the battery has run out of power and the battery cannot be exchanged. The supplier will assist you in ordering a new hand control - LINAK does not sell spare parts directly to the person who owns the bed.

The LINAK hand control for an adjustable bed does not work

The LINAK hand control for an adjustable bed does not work

If you experience problems with the hand control for your adjustable bed, you need to contact the supplier from whom you purchased the bed. 
LINAK does not sell spare parts directly to the person who owns the bed.

RF handset does not work

The handset needs to be paired to the TWINDRIVE TD1 280 (memory), under the bed.

Follow the procedure shown in the video or the instructions below.

  1. Activate the reset key on the RFR box attached to the TD1.
  2. Keep the reset key activated while pressing any button on the handset. If there is more than one handset, keep the reset key activated and press any button on the other handsets.
  3. Your bed is now ready to use.

Pairing hand controls with the CBH Advanced system with a Bluetooth® Adapter

How to pair hand controls with a system with a CBH Advanced and a Bluetooth® Adapter

  1. Connect to the mains 
  2. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  3. To pair a hand control, press the two top buttons while the adapter is flashing
  4. A long flash indicates successful pairing
  5. All LINAK hand controls are paired by pressing the two top buttons

How to pair a hand control later

  1. Start pairing mode again
  2. Unplug from the mains and wait for ten seconds
  3. Connect to the mains
  4. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  5. Repeat pairing procedure on the other hand control
  6. The system is now paired and ready to use
 

Simultaneous drive with the TD4 or TD5 Standard

How to set up a double bed for simultaneous drive with the TD4 Standard or TD5 Standard.

The system consists of:
2 x TD4 Standard (Can also be two TD5 Standard)
2 x mains cables
1 x Bluetooth® hand control

  1. Connect the two dual actuators TD4/TD5 to the mains
  2. The Under Bed Light on both TD4/TD5 dual actuators starts to flash to indicate pairing mode
  3. Pair the hand control (press the two top buttons simultaneously)
  4. A long flash indicates successful pairing
  5. Now both dual actuators TD4/TD5 Standard are paired to one hand control

My LINAK hand control has run out of battery

My LINAK hand control has run out of battery

Most of our newer hand controls come with exchangeable batteries. For these you simply exchange the batteries.

Unfortunately, for some hand controls it is not possible to change the batteries. If your battery in these hand controls runs out of power, you will have to purchase a new hand control. You can do this by contacting the vendor who sold you the bed. 

LINAK does not sell spare parts directly to the person who purchased the bed.

Initialise TD1RF (with memory) and LA27 motor system

  1. Adjust the LA27 to the outer position (without interruption until it stops).
  2. Release the button.
  3. Adjust the LA27 to the inner position (without interruption until it stops).
  4. Release the button.

The system has now been initialised.

TD3 - How to set up Bluetooth handsets

  1. Plug the Bluetooth® Adapter into the powered TD3.
  2. The Adapter is now in pairing mode. A blue blinking LED will indicate this.
  3. Press the "Back Up" and "Down" buttons on the Bluetooth hand control at the same time. Now the light will blink for longer to indicate that the control and the actuator are paired.

TD3 - How to set up radio frequency handsets

  1. Activate the reset key on the TD3. The bed will move to a flat position. Keep the key pressed until the motor stops completely.
  2. Release the reset key.
  3. Reactivate the reset key on the TD3.
  4. Keep the reset key activated while pressing any button on the handset.
  5. If there is more than one handset, keep the reset key activated and press any button on the other handsets.

Your bed is now ready to use.

TD4/TD5 - How to set up a Bluetooth handset

  1. Set the TD4/TD5 in pairing mode by connecting it to the mains.
  2. The product is now in pairing mode. The Under Bed Light will blink to indicate this.
  3. Press the two top buttons on the Bluetooth® hand control at the same time. Now the light will give a long blink and indicate that the control and the actuator are paired.
 

The bed does not work at all (TD1)

Possible problem: Mains not connected to the TWINDRIVE TD1
Try/Solution: Try to connect a lamp or similar to the mains supply to check whether there is adequate supply voltage.

Possible problem: Plugs not mounted correctly in the TWINDRIVE TD1
Try/Solution: Check all connections.

Possible problem: Are there any visible damages on cables?
Try/Solution: Damaged parts must be exchanged. Contact the company that sold you the bed.

The bed does not work at all (TD3)

Check: Is the mains connected to the TWINDRIVE TD3?

Try/Solution: Try to connect a lamp or similar to the mains supply to check whether there is adequate supply voltage.


Possible problem: Plugs not mounted correctly in the TWINDRIVE TD3 

Try/Solution: Check all connections. Use the cable relief on the TD3 to make sure that the cable does not fall out. Follow the procedure shown in the video or the instructions below.

The neck function of the bed does not work - cannot move out

The actuator adjusting the neck function needs to be initialised. Follow the procedure shown in the video or the instructions below.

TD3 and LA27 - How to initialise the motor system

  1. Push the actuator's down button.
  2. Hold the button until the actuator reaches the inner position and stops completely.
  3. Release the key on the handset.
  4. Press and hold the actuator's down key for five seconds.
  5. You can now move the actuator outwards.

The system has now been initialised.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe