Contact us here
Controls

HC40 FRAME™ Advanced

The elegant hand control HC40 FRAME™ by LINAK® is a multi-functional and customisable wireless remote for modern comfort beds, homecare beds, and nursing home beds. It is Nordic Design at its best, using input from a comprehensive user survey. The Advanced edition comes with features such as a silent alarm, torch light, favourite positions, and intuitive navigation.

HC40 FRAME™ Advanced

The hand control HC40 FRAME™ for operating electric adjustable beds is designed to match modern bedroom interiors, with features that eliminate the need for multiple bedside devices. No matter how many motors, favourite positions and massage options the bed offers, the design of this remote control remains clean. The HC40 FRAME™ is also ideal for homecare bed and nursing home bed applications.

The exclusive look of the hand control’s metallic frame perfectly complements the dark matt surface. Reference lines on the back and a navigation point on the front ensure one-grip-reach-all-buttons and an easy orientation of the remote. Set the top row buttons to have favourite features accessible with a single click.

The control is designed for day and night use. The screen brightness adjusts to the surroundings, dimming the light at night, if wanting to check the time. Shake it sideways twice to illuminate a torch that guides the way in the dark. Set an alarm and wake up peacefully the following morning to a vibrating massage - leaving the partner undisturbed. Grab the remote to stop the alarm and get a personalised good morning greeting.

The HC40 FRAME™ is developed for easy customisation, get your own logo as the start-up screen and let your brand be the first thing the user sees. Customise the colour or surface and create a unique offering for a specific brand or bed series.

LINAK hand control HC40 FRAME for adjustable comfort beds play-icon

LINAK Hand Control HC40 FRAME™ for adjustable comfort beds

HC40 FRAME™ Advanced data sheet

View the data sheet as an online magazine or download the PDF.

HC40 Advanced user manual

This user manual will explain how to pair, set up and use the HC40 Advanced hand control.

HC40 FRAME™

This is a new generation of hand controls for adjustable comfort beds - designed with you in mind. With the metallic frame, the HC40 FRAME™ versions differ in look from its counterparts, the HC40 TWIST™.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

HC40 FRAME™ Advanced and HC40 TWIST™ Advanced

Comfort, convenience, and quality in one hand control for adjustable movement of homecare and nursing home beds - designed for your needs.

Assembling a single actuator system with massage motors (without Integrated Controller)

How to assemble a single actuator system

The system consists of:
Single actuator(s)
Massage motor(s)
1 x Switch Mode Power Supply
1 x CBH Advanced
1 x Bluetooth® hand control
1 x Bluetooth® Adapter

  1. Connect single actuators in channels 1-2 for back and leg adjustment
  2. Connect massage motors in channels 3A and 3B
  3. Plug the 2-pole DC cable into the CBH Advanced
  4. Connect the other end of the cable to the SMPS and connect the mains cable
  5. Connect to the mains
  6. Plug the Bluetooth® Adapter into the CBH Advanced
  7. Pair the hand control
  8. The system is now paired and ready for use

Create a system with the TD4 Advanced and the CBH Advanced combined

How to connect a system with the TD4 Advanced and the CBH Advanced

The system consists of:
1 x TD4 Advanced
1 x Switch Mode Power Supply
1 x CBH Advanced
1 x 2-poled DC cable
1 x Serial cable
1 x Bluetooth® hand control
Single actuator(s)
2 x screws

  1. Place the CBH Advanced onto the TD4 Advanced & use two screws to fasten it
  2. Plug the serial cable into the TD4 Advanced and channel A1 on the CBH Advanced
  3. Plug a 2-pole DC cable into the TD4 Advanced and channel DC on the CBH Advanced
  4. Connect the SMPS to the TD4 Advanced
  5. Connect single actuators in channels 1 and 2 for adjustment of, for example, neck rest and foot rest.
  6. If needed, connect massage motors in channels 3A and 3B
  7. Connect to the mains
  8. Pair the hand control (press the two top buttons simultaneously)
  9. The system is now ready for setup

HC40 Advanced: How to save shortcuts

How to save shortcuts in the HC40 Advanced

  1. Enter the 'MY BED' menu
  2. Scroll to the 'SHORTCUT' bar and press 'SELECT'
  3. Choose one of the three shortcuts and press 'SELECT'
  4. Choose the feature you want to programme to the selected shortcut and press 'SELECT'.
  5. The shortcut is now programmed and is accessible from the main screen.

For more information about the HC40 family, please visit: www.linak.com/HC40

HC40 Advanced: How to factory reset the hand control

Learn how to factory reset the HC40 Advanced for comfort beds.

  1. Enter the 'MY BED' menu
  2. Scroll to 'ABOUT' and press 'SELECT'
  3. Press 'RESET'
  4. Confirm the action by pressing 'YES'
  5. The HC40 now restarts and the settings are back to factory settings

For more information about the HC40 family, please visit: www.linak.com/HC40

HC40 Advanced: How to get started

How to get started with the HC40 TWIST™ Advanced & HC40 FRAME™ Advanced

Set the time:

  1. Use the 'UP' and 'DOWN' buttons to adjust the hours.
  2. Loop to minutes using 'LEFT' and 'RIGHT' arrows and set them with 'UP' and 'DOWN'.
  3. Press 'SAVE'.

Set the day:

  1. Use 'LEFT' and 'RIGHT' arrows to loop between the days.
  2. Press 'SAVE'.

The main screen is now reached. If arrows are shown in the display, you are good to go.

If not, set the bed to pairing mode by applying power to the system and press the two top buttons at the same time.

For more information about the HC40 family, please visit: www.linak.com/HC40.

HC40 Advanced: How to save favourite positions

How to save favourite positions in the HC40 TWIST™ Advanced and HC40 FRAME™ Advanced

  1. Drive the bed to the desired position.
  2. Loop to the 'SAVE FAVOURITE' screen and press 'SAVE'.
  3. Choose one of the positions and press 'SELECT'.
  4. The current position is now saved and will occur in the main menu loop.

For more information about the HC40 family, please visit: www.linak.com/HC40.

HC40 Advanced: How to use

How to use and navigate the hand control HC40 Advanced.

The HC40 is designed with a five-way key: Four arrows and a 'SELECT' button. Use these to loop and scroll around the menu and confirm choices with the 'SELECT' button.

The dots in the side of the display indicate the options to the sides.

The top row of buttons refers to the text in the display.

The bed adjustment is done using the 'UP' and 'DOWN' arrows on the screen with the reference.

Use the 'RIGHT' and 'LEFT' arrows to loop to further options: 'FAVOURITE POSITIONS', 'MASSAGE' and the 'MY BED' menu.

For more information about the HC40 family, please visit: www.linak.com/HC40

HC40 Advanced: How to control massage

Attention!
The massage function and menu are only accessible to systems including massage.

Learn how to control the massage function on the HC40 FRAME™ Advanced and HC40 TWIST™ Advanced hand control for adjustable comfort beds.

Massage menus are available from the front screen. Simply use the arrow buttons to loop right or left in the menu to find the massage screens. The two screens are called “Massage back” and “Massage leg”.

From the massage screen it is possible to:

Set a timer

  1. Press the left button in the top row to set a timer for the duration of the massage.
  2. Use “up” and “down” keys to adjust the minutes
  3. Press the right button in the top row to save the choice and start the massage

Change massage mode

  1. Press the middle button in the top row to change the massage mode
  2. A green circle appears, and the massage mode is now changed
  3. Repeat to toggle/change between more available modes.

Turn on/off the massage

  1. Press the right button in the top row to turn the massage on or off.

Adjust intensity

  1. Use the “up” key to increase the massage intensity.
  2. Use the “down” key to decrease the massage intensity.

For more information about the HC40 family, please visit: www.linak.com/HC40

HC40 Advanced: How to enable/disable child lock

Learn how to enable/disable child lock on the HC40 FRAME™ Advanced and HC40 TWIST™ Advanced.

Pick up the hand control and activate the screen by pressing any button.

Enabling the child lock

  1. In the “My bed” menu, highlight the “Child lock”.
  2. Press the “Select” button.
  3. Press select to enable child lock
  4.  A notification will inform you of what you are about to do.
  5. Confirm your choice. The icon changes to green and “On”.

The fact that the child lock is enabled is illustrated by a “lock” icon at the top of the screen saver.

Unlocking the hand control

  1. When the hand control is locked, any press of a button from the locked screen saver will launch a guide explaining this procedure.
  2. Press and hold  the “Left” and “Right” buttons at the same time for 3 seconds.
  3. The hand control is now unlocked and will be locked again after some time of inactivity.

To disable the child lock, please repeat the process above called "enabling child lock".

For more information about the HC40 family, please visit: www.linak.com/HC40

HC40 Advanced: How to input your name and get notifications

Learn how to input your name and get notifications on the HC40 FRAME™ Advanced and HC40 TWIST™ Advanced hand control for comfort beds.

Pick up the hand control and activate the screen by pressing any button.

  1. Go to the "My bed" menu.
  2. Press the "Select" on the "Me" bar.
  3. Press the third button in the top row to enter a name
  4. Use the "Left" and "Right" arrows to scroll through the alphabet. 
  5. Press the first button in the top row to delete a character.
  6. Press the second button in the top row to make a space between characters.
  7. Press the third button in the top row to save the name.
  8. The result: The HC40 sends notifications to the user in specific intervals for a personal experience. 

For more information about the HC40 family, please visit: www.linak.com/HC40

HC40 Advanced: How to set and stop silent alarm

Attention!
The alarm menu is only accessible for systems including massage. When the alarm goes off, the massage motors start, providing a soundless wake-up.

Learn how to set and stop silent alarm on the HC40 FRAME™ Advanced and HC40 TWIST™ Advanced hand control for adjustable comfort beds.

Set the alarm:
Pick up the hand control and activate the screen by pressing any button.

  1. Go to the 'My bed' menu
  2. Use the up and down buttons to locate the ‘Alarms’ menu
  3. The alarm menu contains three alarms as default
  4. Choose the alarm you want to enable. Press the 'select' button to enable the alarm. The icon switches to green and an alarm icon appears
  5. Press the middle button in the top row to edit the exact timing of when the alarm should go off
  6. Adjust the time by using the up and down buttons on the keypad
  7. Press the third button in the top row to save the time
  8. Your alarm is set

Stop the alarm
When the alarm goes off, the massage motors start in the latest setting and the screen will show a bell.

  1. To stop the alarm: Press the third button in the top row.

For more information about the HC40 family, please visit: www.linak.com/HC40

HC40 Advanced: How to turn the torch on/off

Learn how to turn the torch on/off on the back of the HC40 FRAME™ Advanced and HC40 TWIST™ Advanced.

  1. Pick up the hand control and activate the screen by pressing any button.
  2. The torch can be turned on directly from any active screen.
  3. Simply shake the hand control sideways twice to turn on the torch.
  4. To turn it off, simply shake the hand control twice once again.

For more information about the HC40 family, please visit: www.linak.com/HC40

HC40 FRAME™: How to change batteries

Learn how to change the batteries in the hand control HC40 FRAME™

  1. Open the battery lid by pressing the button located inside the oval arch
  2. The battery lid pops up and can be easily removed
  3. You can now exchange the 2 x AAA batteries
  4. Reattach by placing the lower end of the lid and then press below the 'down arrow'

For more information about the HC40 family, please visit: www.linak.com/HC40

How to pair wireless hand controls to an LA18 IC system for comfort beds

Learn how to pair wireless hand controls to the LINAK® single actuator LA18 IC system for comfort beds using Bluetooth® technology.

  1. Connect the system to the mains
  2. Pairing mode has started when the Under Bed Light starts flashing. It will run for three minutes
  3. Press the two top buttons to pair the hand control (Example in video: HC40 FRAME™ Advanced
  4. A long flash means successful pairing
  5. The system is paired and ready to use.
  6. The system will continue to be in pairing mode until the previously mentioned three-minute elapse. Then the light will turn green continuously to show that the system is no longer in pairing mode

Buy a new LINAK hand control for an adjustable bed

If you need a new hand control for your adjustable bed, contact the supplier from whom you purchased the bed. 
This applies whether you have lost your hand control, the hand control is broken or if the battery has run out of power and the battery cannot be exchanged. The supplier will assist you in ordering a new hand control - LINAK does not sell spare parts directly to the person who owns the bed.

The LINAK hand control for an adjustable bed does not work

The LINAK hand control for an adjustable bed does not work

If you experience problems with the hand control for your adjustable bed, you need to contact the supplier from whom you purchased the bed. 
LINAK does not sell spare parts directly to the person who owns the bed.

Pairing hand controls with the CBH Advanced system with a Bluetooth® Adapter

How to pair hand controls with a system with a CBH Advanced and a Bluetooth® Adapter

  1. Connect to the mains 
  2. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  3. To pair a hand control, press the two top buttons while the adapter is flashing
  4. A long flash indicates successful pairing
  5. All LINAK hand controls are paired by pressing the two top buttons

How to pair a hand control later

  1. Start pairing mode again
  2. Unplug from the mains and wait for ten seconds
  3. Connect to the mains
  4. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  5. Repeat pairing procedure on the other hand control
  6. The system is now paired and ready to use
 

Parallel drive with the TD4/TD5 Advanced

How to connect a TD4/TD5 Advanced system and use parallel drive

The system consists of:
2 x TD4/TD5 Advanced
2 x Switch Mode Power Supply
1 x Serial cable
1 x Bluetooth® hand control 

  1. Connect 2 x SMPS to the 2 x TD4/TD5 Advanced
  2. Use one serial cable to connect the two TD4/TD5 Advanced
  3. Connect both actuators to the mains
  4. Pair the hand control
  5. The TD4/TD5 system now runs in parallel when using the hand control

My LINAK hand control has run out of battery

My LINAK hand control has run out of battery

Most of our newer hand controls come with exchangeable batteries. For these you simply exchange the batteries.

Unfortunately, for some hand controls it is not possible to change the batteries. If your battery in these hand controls runs out of power, you will have to purchase a new hand control. You can do this by contacting the vendor who sold you the bed. 

LINAK does not sell spare parts directly to the person who purchased the bed.

TD4/TD5 - How to set up a Bluetooth handset

  1. Set the TD4/TD5 in pairing mode by connecting it to the mains.
  2. The product is now in pairing mode. The Under Bed Light will blink to indicate this.
  3. Press the two top buttons on the Bluetooth® hand control at the same time. Now the light will give a long blink and indicate that the control and the actuator are paired.
 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe