Contact us here
Controls

HC40 FRAME™ Standard

The elegant hand control HC40 FRAME™ Standard by LINAK® for modern comfort beds is designed using input from a comprehensive user survey. This highly user-focused wireless remote – mainly for adjusting legs and back – is customisable and an example of Nordic Design at its best.

HC40 FRAME™ Standard

The HC40 FRAME™ Standard is a hand control for adjustable comfort beds. The hand control is developed for standard systems with back and leg adjustment and the option of simultaneous drive. The hand control works wirelessly, meaning no annoying cable to the bed.

The exclusive look of the hand control’s metallic frame perfectly complements the dark matt surface. Reference lines on the back and concave and convex buttons ensure an intuitive user experience.

The HC40 FRAME is developed for easy customisation: Customise the colour or surface and make a unique offering for a specific brand or bed series.

HC40 FRAME™ Standard data sheet

View the data sheet as an online magazine or download the PDF.

TWINDRIVE® TD4 Standard user manual

This user manual will tell you how to install, use and maintain your LINAK TWINDRIVE products.

TWINDRIVE® TD5 Standard user manual

This user manual will tell you how to install, use, and maintain your LINAK® TWINDRIVE® products.

HC40 FRAME™

This is a new generation of hand controls for adjustable comfort beds - designed with you in mind. With the metallic frame, the HC40 FRAME™ versions differ in look from its counterparts, the HC40 TWIST™.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Assembling a single actuator system for comfort beds (without Integrated Controller)

How to assemble a single actuator system for comfort beds without Integrated Controller

A system consists of:

  • Single actuator(s)
  • 1 x Switch Mode Power Supply
  • 1 x CBH Advanced
  • 1 x Bluetooth® hand control
  • 1 x Bluetooth® Adapter
 
  1. Connect single actuators in channels 1-2 to control adjustment of, for example, backrest and leg support. (With the 3-channel CBH Advanced; the 3rd channel can also be used for an actuator)
  2. Plug the DC cable into the CBH Advanced
  3. Plug the Bluetooth® Adapter into the CBH Advanced
  4. Connect to the mains
  5. Pair the hand control (press the two top buttons simultaneously)
  6. The system is now ready for setup

HC40 FRAME™: How to change batteries

Learn how to change the batteries in the hand control HC40 FRAME™

  1. Open the battery lid by pressing the button located inside the oval arch
  2. The battery lid pops up and can be easily removed
  3. You can now exchange the 2 x AAA batteries
  4. Reattach by placing the lower end of the lid and then press below the 'down arrow'

For more information about the HC40 family, please visit: www.linak.com/HC40

How to pair wireless hand controls to an LA18 IC system for comfort beds

Learn how to pair wireless hand controls to the LINAK® single actuator LA18 IC system for comfort beds using Bluetooth® technology.

  1. Connect the system to the mains
  2. Pairing mode has started when the Under Bed Light starts flashing. It will run for three minutes
  3. Press the two top buttons to pair the hand control (Example in video: HC40 FRAME™ Advanced
  4. A long flash means successful pairing
  5. The system is paired and ready to use.
  6. The system will continue to be in pairing mode until the previously mentioned three-minute elapse. Then the light will turn green continuously to show that the system is no longer in pairing mode

Buy a new LINAK hand control for an adjustable bed

If you need a new hand control for your adjustable bed, contact the supplier from whom you purchased the bed. 
This applies whether you have lost your hand control, the hand control is broken or if the battery has run out of power and the battery cannot be exchanged. The supplier will assist you in ordering a new hand control - LINAK does not sell spare parts directly to the person who owns the bed.

The LINAK hand control for an adjustable bed does not work

The LINAK hand control for an adjustable bed does not work

If you experience problems with the hand control for your adjustable bed, you need to contact the supplier from whom you purchased the bed. 
LINAK does not sell spare parts directly to the person who owns the bed.

Pairing hand controls with the CBH Advanced system with a Bluetooth® Adapter

How to pair hand controls with a system with a CBH Advanced and a Bluetooth® Adapter

  1. Connect to the mains 
  2. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  3. To pair a hand control, press the two top buttons while the adapter is flashing
  4. A long flash indicates successful pairing
  5. All LINAK hand controls are paired by pressing the two top buttons

How to pair a hand control later

  1. Start pairing mode again
  2. Unplug from the mains and wait for ten seconds
  3. Connect to the mains
  4. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  5. Repeat pairing procedure on the other hand control
  6. The system is now paired and ready to use
 

Simultaneous drive with the TD4 or TD5 Standard

How to set up a double bed for simultaneous drive with the TD4 Standard or TD5 Standard.

The system consists of:
2 x TD4 Standard (Can also be two TD5 Standard)
2 x mains cables
1 x Bluetooth® hand control

  1. Connect the two dual actuators TD4/TD5 to the mains
  2. The Under Bed Light on both TD4/TD5 dual actuators starts to flash to indicate pairing mode
  3. Pair the hand control (press the two top buttons simultaneously)
  4. A long flash indicates successful pairing
  5. Now both dual actuators TD4/TD5 Standard are paired to one hand control

My LINAK hand control has run out of battery

My LINAK hand control has run out of battery

Most of our newer hand controls come with exchangeable batteries. For these you simply exchange the batteries.

Unfortunately, for some hand controls it is not possible to change the batteries. If your battery in these hand controls runs out of power, you will have to purchase a new hand control. You can do this by contacting the vendor who sold you the bed. 

LINAK does not sell spare parts directly to the person who purchased the bed.

TD3 - How to set up Bluetooth handsets

  1. Plug the Bluetooth® Adapter into the powered TD3.
  2. The Adapter is now in pairing mode. A blue blinking LED will indicate this.
  3. Press the "Back Up" and "Down" buttons on the Bluetooth hand control at the same time. Now the light will blink for longer to indicate that the control and the actuator are paired.

TD4/TD5 - How to set up a Bluetooth handset

  1. Set the TD4/TD5 in pairing mode by connecting it to the mains.
  2. The product is now in pairing mode. The Under Bed Light will blink to indicate this.
  3. Press the two top buttons on the Bluetooth® hand control at the same time. Now the light will give a long blink and indicate that the control and the actuator are paired.
 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe