Contact us here
Controls

HC40 TWIST™ Standard

The hand control HC40 TWIST™ Standard by LINAK® is a wireless remote for modern comfort furniture - with a twist. It is used mainly to adjust legs and back. The design is based on input from a comprehensive user survey – making it the ergonomic and stylish choice for basic systems.

HC40 TWIST™ Standard

The Hand Control HC40 TWIST™ Standard for operating electric adjustable beds is designed to match modern bedroom interiors. The HC40 TWIST™ sets a new standard in hand control design, and even a basic bed system can now be created with a well-designed hand control. It is designed for a basic bed system with up/down back and leg adjustment, as well as simultaneous drives. 

The HC40 TWIST™ fits ergonomically in the hands of both right-handers and left-handers. Hold it and you will see how natural and relaxed the position of your hand is when controlling the bed. Reference lines on the back and concave and convex buttons on the front ensure one-grip-reach-all-buttons and an easy orientation of the remote. 

The HC40 TWIST™ is developed for easy customisation. Customise the colour or surface and create a unique offering for a specific brand or bed series.

HC40 TWIST™ Standard data sheet

View the data sheet as an online magazine or download the PDF.

TWINDRIVE® TD4 Standard user manual

This user manual will tell you how to install, use and maintain your LINAK TWINDRIVE products.

TWINDRIVE® TD5 Standard user manual

This user manual will tell you how to install, use, and maintain your LINAK® TWINDRIVE® products.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

HC40 TWIST™

This is a new generation of hand controls for adjustable comfort beds - designed with you in mind. With a unique twisting shape the HC40 TWIST™ differs in look from its counterparts the HC40 FRAME™ versions

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Assembling a single actuator system for comfort beds (without Integrated Controller)

How to assemble a single actuator system for comfort beds without Integrated Controller

A system consists of:

  • Single actuator(s)
  • 1 x Switch Mode Power Supply
  • 1 x CBH Advanced
  • 1 x Bluetooth® hand control
  • 1 x Bluetooth® Adapter
 
  1. Connect single actuators in channels 1-2 to control adjustment of, for example, backrest and leg support. (With the 3-channel CBH Advanced; the 3rd channel can also be used for an actuator)
  2. Plug the DC cable into the CBH Advanced
  3. Plug the Bluetooth® Adapter into the CBH Advanced
  4. Connect to the mains
  5. Pair the hand control (press the two top buttons simultaneously)
  6. The system is now ready for setup

HC40 TWIST™ How to change batteries

Learn how to change batteries in the HC40 TWIST™ Hand Control for comfort beds with LINAK systems.

  1. Open the battery lid by sliding the battery lid downwards.
  2. You will feel it loosen and the lid can easily be removed.
  3. You can now replace the two AAA batteries.
  4. Reattach by placing the battery lid just below the screen and slide it upwards to fasten it.

For more information about the HC40 family, please visit: www.linak.com/HC40

How to pair wireless hand controls to an LA18 IC system for comfort beds

Learn how to pair wireless hand controls to the LINAK® single actuator LA18 IC system for comfort beds using Bluetooth® technology.

  1. Connect the system to the mains
  2. Pairing mode has started when the Under Bed Light starts flashing. It will run for three minutes
  3. Press the two top buttons to pair the hand control (Example in video: HC40 FRAME™ Advanced
  4. A long flash means successful pairing
  5. The system is paired and ready to use.
  6. The system will continue to be in pairing mode until the previously mentioned three-minute elapse. Then the light will turn green continuously to show that the system is no longer in pairing mode

Buy a new LINAK hand control for an adjustable bed

If you need a new hand control for your adjustable bed, contact the supplier from whom you purchased the bed. 
This applies whether you have lost your hand control, the hand control is broken or if the battery has run out of power and the battery cannot be exchanged. The supplier will assist you in ordering a new hand control - LINAK does not sell spare parts directly to the person who owns the bed.

The LINAK hand control for an adjustable bed does not work

The LINAK hand control for an adjustable bed does not work

If you experience problems with the hand control for your adjustable bed, you need to contact the supplier from whom you purchased the bed. 
LINAK does not sell spare parts directly to the person who owns the bed.

Pairing hand controls with the CBH Advanced system with a Bluetooth® Adapter

How to pair hand controls with a system with a CBH Advanced and a Bluetooth® Adapter

  1. Connect to the mains 
  2. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  3. To pair a hand control, press the two top buttons while the adapter is flashing
  4. A long flash indicates successful pairing
  5. All LINAK hand controls are paired by pressing the two top buttons

How to pair a hand control later

  1. Start pairing mode again
  2. Unplug from the mains and wait for ten seconds
  3. Connect to the mains
  4. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  5. Repeat pairing procedure on the other hand control
  6. The system is now paired and ready to use
 

Simultaneous drive with the TD4 or TD5 Standard

How to set up a double bed for simultaneous drive with the TD4 Standard or TD5 Standard.

The system consists of:
2 x TD4 Standard (Can also be two TD5 Standard)
2 x mains cables
1 x Bluetooth® hand control

  1. Connect the two dual actuators TD4/TD5 to the mains
  2. The Under Bed Light on both TD4/TD5 dual actuators starts to flash to indicate pairing mode
  3. Pair the hand control (press the two top buttons simultaneously)
  4. A long flash indicates successful pairing
  5. Now both dual actuators TD4/TD5 Standard are paired to one hand control

My LINAK hand control has run out of battery

My LINAK hand control has run out of battery

Most of our newer hand controls come with exchangeable batteries. For these you simply exchange the batteries.

Unfortunately, for some hand controls it is not possible to change the batteries. If your battery in these hand controls runs out of power, you will have to purchase a new hand control. You can do this by contacting the vendor who sold you the bed. 

LINAK does not sell spare parts directly to the person who purchased the bed.

TD3 - How to set up Bluetooth handsets

  1. Plug the Bluetooth® Adapter into the powered TD3.
  2. The Adapter is now in pairing mode. A blue blinking LED will indicate this.
  3. Press the "Back Up" and "Down" buttons on the Bluetooth hand control at the same time. Now the light will blink for longer to indicate that the control and the actuator are paired.

TD4/TD5 - How to set up a Bluetooth handset

  1. Set the TD4/TD5 in pairing mode by connecting it to the mains.
  2. The product is now in pairing mode. The Under Bed Light will blink to indicate this.
  3. Press the two top buttons on the Bluetooth® hand control at the same time. Now the light will give a long blink and indicate that the control and the actuator are paired.
 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe