Contact us here
Controls

HC50

With the option to customise keypad icons and add your logo, this elegant hand control with memory of favourite positions and lighting functions complements any sophisticated interior. The HC50 is a wireless control unit for both single and TWINDRIVE dual actuator systems for comfort beds.

HC50

The Hand Control HC50, designed for control of leisure beds with advanced systems such as TD4 Advanced, TD5 Advanced, or LA18 IC Advanced, has a contemporary design, with its black, matt finish that matches the trend within interior design.

The HC50 is only available as a custom remote which means you can choose your own icons on the keypad and optionally add your own logo on the front cover.

The HC50 combines ergonomic design and functionality into a user-friendly hand control with a button for each function. As standard, the HC50 offers memory of favourite positions, Under-Bed-Light button, and torch function.

Customisable LINAK HC50 hand control play-icon

Customisable HC50 hand control – show your brand

HC50 data sheet

View the data sheet as an online magazine or download the PDF.

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

How to pair wireless hand controls to an LA18 IC system for comfort beds

Learn how to pair wireless hand controls to the LINAK® single actuator LA18 IC system for comfort beds using Bluetooth® technology.

  1. Connect the system to the mains
  2. Pairing mode has started when the Under Bed Light starts flashing. It will run for three minutes
  3. Press the two top buttons to pair the hand control (Example in video: HC40 FRAME™ Advanced
  4. A long flash means successful pairing
  5. The system is paired and ready to use.
  6. The system will continue to be in pairing mode until the previously mentioned three-minute elapse. Then the light will turn green continuously to show that the system is no longer in pairing mode

How to store memory on a hand control HC50 and HC20

How to store memory on a hand control

  1. Adjust the bed to a preferred position
  2. Press S and then choose the number on which you want to store the position
  3. Now the position is stored
  4. When you want to return to this position later, simply press and hold the button on which you stored the position

Buy a new LINAK hand control for an adjustable bed

If you need a new hand control for your adjustable bed, contact the supplier from whom you purchased the bed. 
This applies whether you have lost your hand control, the hand control is broken or if the battery has run out of power and the battery cannot be exchanged. The supplier will assist you in ordering a new hand control - LINAK does not sell spare parts directly to the person who owns the bed.

The LINAK hand control for an adjustable bed does not work

The LINAK hand control for an adjustable bed does not work

If you experience problems with the hand control for your adjustable bed, you need to contact the supplier from whom you purchased the bed. 
LINAK does not sell spare parts directly to the person who owns the bed.

My LINAK hand control has run out of battery

My LINAK hand control has run out of battery

Most of our newer hand controls come with exchangeable batteries. For these you simply exchange the batteries.

Unfortunately, for some hand controls it is not possible to change the batteries. If your battery in these hand controls runs out of power, you will have to purchase a new hand control. You can do this by contacting the vendor who sold you the bed. 

LINAK does not sell spare parts directly to the person who purchased the bed.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe