Contact us here
Controls

HD80

LINAK HD80 is a durable handset control for linear actuators in all types of medical applications. Comes with lock function to ensure safety for patients. Comes as IPX4 or IPX6 Washable DURA™ with intuitive dome keys.

HD80

The HD80 makes it possible to have two hand controls in one unit.
The hand control is equipped with a magnet locking function, making it possible to have two levels of operation – one for the patient and relatives and one for the caregiver staff.

The HD80 provides a great overview using LED indication of functions being locked or unlocked.

The hand control is designed to work with OpenBus™ systems.

With the HD80, you get:

  • Up to six rows of buttons with optional LED indication
  • Up to 42 LEDs for indication
  • LINAK OpenBus™ technology
  • Intuitive operation
  • Two levels of operation: patient and caregiver level
  • LED light

HD80 data sheet

View the data sheet as an online magazine or download the PDF.

Controls user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

LINAK IPX6 Washable DURA™ flyer

Washability is part of modern healthcare. LINAK IPX6 Washable DURA™ for adjustable Hospital & Care equipment – the next level of clean.

Focus on floor beds

Beds can be constructed with an ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Focus on stretchers

Full functionality, battery power and comfort for mobile applications. LINAK provides a system solution for stretchers, bed trolleys and other mobile applications.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe