Contact us here
Desk Frames

Desk Frame 3

Discover the Desk Frame 3 (DF3), a lightweight, energy-efficient, full-frame for the contract market. The DF3 is built around a lightweight telescopic beam that contains the motor and the electronics and features integrated cable management.

Available in various 2-legged configurations, the DF3 ranges from simple frames to those equipped with Internal Desk Sensor (IDS) anti-collision technology. Standard features include soft start-stop, 0.1 W standby power consumption, and a 1600N lifting capacity. Various feet and desk panels to complete your setup. Just plug and play!

Desk Frame 3: How to assemble a two-legged office desk play-icon

Desk Frame 3: How to assemble a two-legged office desk

Desk Frame 3: How to disassemble a two-legged office desk play-icon

Desk Frame 3: How to disassemble a two-legged office desk

Desk Frame 3

The Desk Frame 3 (DF3) is a complete 2-legged frame from LINAK® developed with focus on simple and intuitive assembly. It is evolved around a top frame called the beam. The beam contains all electronics including the motor and all cable wiring.

The DF3 frame is available in various 2-legged frame configurations from simple frames to frames featuring the Internal Desk Sensor (IDS), an anti-collision technology which ensures that collisions with obstacles do not damage the furniture, as well as the possibility to connect desk panels with display and memory.

The lifting columns have no visible gliding pads and no punch holes in the profiles and are available in various designs and as two-part or three-part columns.

Desk Frame 3 data sheet

View the data sheet as an online magazine or download the PDF.

Desk Frame 3 user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe