Contact us here
Digital solutions

BusLink software

LINAK® BusLink software helps you configure actuators with IC™ - Integrated Controller. Adjust parameters such as soft start/stop, virtual limits, and current limits, and read-out historical usage data. Go to product description to download the software.

Description

BusLink software

Actuators with IC™ - Integrated Controller from LINAK® can be configured via the BusLink software. Our Actuator Connect™ software application replaces the legacy BusLink version, which remains online to support a restricted number of actuators.

When using the BusLink software, you can easily adjust parameters such as soft start/stop, virtual limits and current limits. In the service tab, you can access historical usage data, which can be used to analyse the performance of both the actuators and the application in which they are installed.

Download the BusLink software

If you are working with Modbus RTU® (6-pin signal cable) actuators, please download this version of BusLink.

Videos
Linear actuator configuration software | Actuator Academy™ play-icon

Actuator Academy™ | Linear actuator configuration software

Data sheet
BusLink software data sheet

View the data sheet as an online magazine or download the PDF.

Brochures & manuals
BusLink user guide

IC actuators from LINAK can be configured via BusLink software. Learn how in this guide.

TECHLINE product overview

Explore the wide variety of tough and powerful TECHLINE products. Built to last, built for hard work and built for work in harsh environments.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe