Contact us here
Dual actuators

TD4 Advanced

Low-weight all-in-one TWINDRIVE electric actuator ideal for slatted beds. Smooth and low-noise adjustment easy to control with Bluetooth® hand controls or your Smartphone.

LINAK TWINDRIVE® TD4 – your next generation of dual actuator systems play-icon

LINAK TWINDRIVE TD4 - your next generation of dual actuator systems

Behind the scenes: LINAK® dual actuator production in Slovakia play-icon

Behind the scenes: LINAK® dual actuator production in Slovakia

TD4 Advanced

The TWINDRIVE® TD4 is a dual actuator especially developed for slatted beds. With the TD4 series you get a state-of-the art product incorporating what has only been available as options before as part of the standard product.

The TD4 is very slim and compact in design ensuring minimum need of space underneath the bed and optimum logistics during transportation. The low weight of TD4 ensures easy handling when mounting and pictograms on the side make the mounting very intuitive. The TD4 features integrated under bed light and very unique a mechanical emergency lowering system in case of power failure. 

TD4 has integrated Bluetooth® meaning that all handsets compatible are wireless. Alternatively the Bed Control™ App can be downloaded to use a smartphone as handset.

The TD4 Advanced has an external power supply ensuring a pleasant noise level and steady speed. The TD4 Advanced is capable of handling handsets with memory positions.

Combine the TD4 Advanced with the CBH Advanced to add extra channels to the bed design such as head and foot adjustment.


Comparison chart for comfort beds actuators
Get the quick overview of the difference between the Standard and Advanced versions of both the TD4, the TD5 as well as the LA18 IC single actuators.

TD4+ comparison chart
 

TD4 Advanced data sheet

View the data sheet as an online magazine or download the PDF.

TWINDRIVE® TD4 Advanced user manual

This user manual will tell you how to install, use and maintain your LINAK TWINDRIVE products.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

Digital control options for adjustable beds

Learn what the LINAK Bed Control™ app offers and how you can reflect your brand in an app for beds.

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

TD4 quick guide - Pairing devices and mechanical lowering

Learn how it only takes a few steps to pair devices to the dual actuator TD4 using Bluetooth® technology or mechanically lower a comfort bed with TD4 in case of power shortages.

Pairing the Bed Control™ App to an adjustable double bed with a TD4/TD5 system

  1. Download and open the app and follow the onboarding flow.
  2. Choose ”Double bed” as your bed type.
  3. Unplug the power of one bed for 60 seconds then plug it back in again.
  4. A light under the bed flashes to indicate pairing mode – a long flash means successful pairing.
  5. Unplug the power of the other bed for 60 seconds then plug it back in again.
  6. Name both beds.
  7. Choose the number of motors. With two motors, you can adjust leg + back. If they can perform additional adjustments you have 3 or 4 motors.
  8. To adjust the bed, tap the part you want to move and use the arrows. Scroll sideways on the bed names to choose which bed to operate.

Pairing the Bed Control™ App to an adjustable single bed with a TD4/TD5 system

  1. Download and open the app and follow the onboarding flow.
  2. Choose ”Single bed” as your bed type.
  3. Unplug the power of the bed for 60 seconds then plug it back in again.
  4. A light under the bed flashes to indicate pairing mode – a long flash means successful pairing.
  5. Name your bed.
  6. Choose number of motors. With two motors, the bed can adjust leg + back. If it can perform additional adjustments, you have 3 or 4 motors.
  7. To adjust the bed, tap the part you want to move and use the arrows.

Pairing the Bed Control™ App to an adjustable synchronised double bed with a TD4/TD5 advanced system

Please note that this requires a wired connection between the two TD4 or TD5 Advanced motors.

  1. Download and open the app and follow the onboarding flow.
  2. Choose ”Double bed - syncronised” as your bed type.
  3. Unplug the power of the bed for 60 seconds, then plug it back in again.
  4. A light under the bed flashes to indicate pairing mode – a long flash means successful pairing.
  5. Name your bed.
  6. Choose number of motors. Two motors mean you can adjust leg + back. If it can perform additional adjustments you have 3 or 4 motors.
  7. To adjust the bed, tap the part you want to move and use the arrows.

Create a system with the TD4 Advanced and the CBH Advanced combined

How to connect a system with the TD4 Advanced and the CBH Advanced

The system consists of:
1 x TD4 Advanced
1 x Switch Mode Power Supply
1 x CBH Advanced
1 x 2-poled DC cable
1 x Serial cable
1 x Bluetooth® hand control
Single actuator(s)
2 x screws

  1. Place the CBH Advanced onto the TD4 Advanced & use two screws to fasten it
  2. Plug the serial cable into the TD4 Advanced and channel A1 on the CBH Advanced
  3. Plug a 2-pole DC cable into the TD4 Advanced and channel DC on the CBH Advanced
  4. Connect the SMPS to the TD4 Advanced
  5. Connect single actuators in channels 1 and 2 for adjustment of, for example, neck rest and foot rest.
  6. If needed, connect massage motors in channels 3A and 3B
  7. Connect to the mains
  8. Pair the hand control (press the two top buttons simultaneously)
  9. The system is now ready for setup

Mechanical emergency lowering of LINAK® TWINDRIVE® TD4 or TD5

Watch the TWINDRIVE TD4 instructional video to learn more about the innovative mechanical emergency lowering feature. This procedure also apply to our TD5 dual actuators.

Mounting the TWINDRIVE TD4 and TD5

Watch the instructional video to learn how to mount the TWINDRIVE TD4 and TD5.

Pairing the TWINDRIVE® TD4 or TD5

The TWINDRIVE TD4 and TD5 makes it easy to connect to a control or a mobile device via the LINAK Bed Control app.

Parallel drive with the TD4/TD5 Advanced

How to connect a TD4/TD5 Advanced system and use parallel drive

The system consists of:
2 x TD4/TD5 Advanced
2 x Switch Mode Power Supply
1 x Serial cable
1 x Bluetooth® hand control 

  1. Connect 2 x SMPS to the 2 x TD4/TD5 Advanced
  2. Use one serial cable to connect the two TD4/TD5 Advanced
  3. Connect both actuators to the mains
  4. Pair the hand control
  5. The TD4/TD5 system now runs in parallel when using the hand control

TD4/TD5 - How to set up a Bluetooth handset

  1. Set the TD4/TD5 in pairing mode by connecting it to the mains.
  2. The product is now in pairing mode. The Under Bed Light will blink to indicate this.
  3. Press the two top buttons on the Bluetooth® hand control at the same time. Now the light will give a long blink and indicate that the control and the actuator are paired.
 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe