Contact us here
Dual actuators

TD4 Standard

Low-weight all-in-one TWINDRIVE electric actuator ideal for slatted beds. Smooth and low-noise adjustment easy to control with Bluetooth hand controls or your Smartphone.

LINAK TWINDRIVE® TD4 – your next generation of dual actuator systems play-icon

LINAK TWINDRIVE TD4 - your next generation of dual actuator systems

Behind the scenes: LINAK® dual actuator production in Slovakia play-icon

Behind the scenes: LINAK® dual actuator production in Slovakia

TD4 Standard

The TWINDRIVE® TD4 is a dual actuator especially developed for slatted beds. With the TD4 series you get a state-of-the art product incorporating what has only been available as options before as part of the standard product.

The TD4 is very slim and compact in design ensuring minimum need of space underneath the bed and optimum logistics during transport. The low weight of the TD4 ensures easy handling when mounting and pictograms on the side make the mounting very intuitive. The TD4 features integrated Under Bed Light and very unique a mechanical emergency lowering system in case of power failure.

The TD4 has integrated Bluetooth®, meaning that all hand controls compatible are wireless. Alternatively, an the Bed Control App can be downloaded to use a smartphone as handset.


Comparison chart for comfort beds actuators
Get the quick overview of the difference between the Standard and Advanced versions of both the TD4, the TD5 as well as the LA18 IC single actuators.

TD4+ comparison chart
 

TD4 Standard data sheet

View the data sheet as an online magazine or download the PDF.

TWINDRIVE® TD4 Standard user manual

This user manual will tell you how to install, use and maintain your LINAK TWINDRIVE products.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

Digital control options for adjustable beds

Learn what the LINAK Bed Control™ app offers and how you can reflect your brand in an app for beds.

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

TD4 quick guide - Pairing devices and mechanical lowering

Learn how it only takes a few steps to pair devices to the dual actuator TD4 using Bluetooth® technology or mechanically lower a comfort bed with TD4 in case of power shortages.

Pairing the Bed Control™ App to an adjustable double bed with a TD4/TD5 system

  1. Download and open the app and follow the onboarding flow.
  2. Choose ”Double bed” as your bed type.
  3. Unplug the power of one bed for 60 seconds then plug it back in again.
  4. A light under the bed flashes to indicate pairing mode – a long flash means successful pairing.
  5. Unplug the power of the other bed for 60 seconds then plug it back in again.
  6. Name both beds.
  7. Choose the number of motors. With two motors, you can adjust leg + back. If they can perform additional adjustments you have 3 or 4 motors.
  8. To adjust the bed, tap the part you want to move and use the arrows. Scroll sideways on the bed names to choose which bed to operate.

Pairing the Bed Control™ App to an adjustable single bed with a TD4/TD5 system

  1. Download and open the app and follow the onboarding flow.
  2. Choose ”Single bed” as your bed type.
  3. Unplug the power of the bed for 60 seconds then plug it back in again.
  4. A light under the bed flashes to indicate pairing mode – a long flash means successful pairing.
  5. Name your bed.
  6. Choose number of motors. With two motors, the bed can adjust leg + back. If it can perform additional adjustments, you have 3 or 4 motors.
  7. To adjust the bed, tap the part you want to move and use the arrows.

Mechanical emergency lowering of LINAK® TWINDRIVE® TD4 or TD5

Watch the TWINDRIVE TD4 instructional video to learn more about the innovative mechanical emergency lowering feature. This procedure also apply to our TD5 dual actuators.

Mounting the TWINDRIVE TD4 and TD5

Watch the instructional video to learn how to mount the TWINDRIVE TD4 and TD5.

Pairing the TWINDRIVE® TD4 or TD5

The TWINDRIVE TD4 and TD5 makes it easy to connect to a control or a mobile device via the LINAK Bed Control app.

Simultaneous drive with the TD4 or TD5 Standard

How to set up a double bed for simultaneous drive with the TD4 Standard or TD5 Standard.

The system consists of:
2 x TD4 Standard (Can also be two TD5 Standard)
2 x mains cables
1 x Bluetooth® hand control

  1. Connect the two dual actuators TD4/TD5 to the mains
  2. The Under Bed Light on both TD4/TD5 dual actuators starts to flash to indicate pairing mode
  3. Pair the hand control (press the two top buttons simultaneously)
  4. A long flash indicates successful pairing
  5. Now both dual actuators TD4/TD5 Standard are paired to one hand control

TD4/TD5 - How to set up a Bluetooth handset

  1. Set the TD4/TD5 in pairing mode by connecting it to the mains.
  2. The product is now in pairing mode. The Under Bed Light will blink to indicate this.
  3. Press the two top buttons on the Bluetooth® hand control at the same time. Now the light will give a long blink and indicate that the control and the actuator are paired.
 

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe