Contact us here
Lifting columns

BL1

Compact and powerful (2,000 N push) 3-part lifting column with up to 400 mm stroke. Smooth design with exchangeable cable connection and optional integrated cable throughput.

BL1

The BL1 is a 3-part lifting column fit for use in for example hospital beds, nursing home beds, treatment chairs, couches and dental chairs. It is also suitable for industrial workstations.

The lifting column is compact and has a long stroke length. The 3-part guidance enables an overlap between the individual profiles, which ensures a high degree of stability.

The lifting column has an open spindle actuator with a chain drive inside, which is practically silent.

The BL1 is available with a cable integrated inside the column, which enables connection of a hand control or a foot switch from the top or bottom of the column.

Thus, the cables are hidden inside the column. It is possible to connect the control unit and motor cable at the top plate, but only a motor cable or control unit at the bottom plate.

The integrated cable makes the column easy to fit into an aesthetic design of applications and easy to clean.

Among the benefits are:

  • Short installation dimension and long stroke length
  • High degree of stability
  • Low noise level
  • Exchangeable cables
  • Max. thrust: 2,000 N
  • Max. speed: 18 mm/s

BL1 data sheet

View the data sheet as an online magazine or download the PDF.

Lifting columns user manual

This user manual will tell you how to install, use and maintain your LINAK electronics.

Focus on couches and tables

Flexible functionality and improved ergonomics are some of today’s needs for treatment and examination couches.

Focus on dental chairs

LINAK actuator systems help create smooth movement and comfort in dental chairs.

Focus on stretchers

Full functionality, battery power and comfort for mobile applications. LINAK provides a system solution for stretchers, bed trolleys and other mobile applications.

Focus on wheelchairs

Increasing comfort, reliability and safety for wheelchair users.

Focus on marine

Regardless of your boat type, LINAK can help you with all kinds of movements you require, through our actuators, columns and controls.

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

Production ergonomics

Improved ergonomics helps lessen muscle fatigue and musculoskeletal disorders

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.

Safety folder

Different applications need different safety features. Regardless of what healthcare application you are designing, LINAK offers a wide variety of standard and optional safety features.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe