Contact us here
Lifting columns

DL10 IC

Basic 2-part lifting column with a round profile. Being equipped with an integrated controller (IC), the DL10 IC is the perfect choice for adjustable economy office desks using only two columns.

The compact motor housing is almost invisible in the tabletop construction and fits the Kick & Click™ top frame for easy mounting. Optional in the PLUS™ design, which ensures a clean column design.



DL10 IC

The DESKLIFT™ DL10 IC (Integrated Controller) is a compact two-part lifting column with round profiles based on our DL10 column. The DL10 IC is a perfect choice for adjustable economy office desks using only two columns and requiring a stroke length of maximum 500 mm. The DL10 IC lifting column has the same outer profile dimension and mounting holes as the three-part DL11 IC column. Thus, they can be used in the same tabletop and table foot construction, including the Kick & Click™ top frame.

The DL10 IC column is available in three standard colours (black, grey and white) - and can optionally be delivered in other colours.

An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in control PCB; thus, no separate control box must be mounted in an IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk. A Desk Sensor™ 1 anti-collision dongle can be added to the system to limit material damage to a desk or an object in case a collision occurs during driving of the desk.

DL10IC data sheet

View the data sheet as an online magazine or download the PDF

DL8 IC/DL9 IC/DL10 IC/DL11 IC user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

Desk Frame 1 brochure

Explore the full frame LINAK concept ‘Desk Frame 1’ - everything you need to build your electric sit-stand desk. It is made of three sets: Kick & Click™ top frame, a DL SetPack (containing columns, a desk panel, a control box and cables) and DL Feet.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

MOVE – Why sit-stand desks increase work performance

Reduce sick days and create a modern office environment with electric sit-stand desks. An attractive investment for employers and their employees.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe