Contact us here
Lifting columns

DL12

Elegant and low-noise electric lifting column for desk applications, where slick design needs to match robust movement. As standard, the DL12 features PIEZO™ an integrated collision protection. No-crossbar constructions allows extra leg space and freedom of design.

DL12

The DESKLINE® DL12 column sets the standards for inline columns. It is a compact 3-part inline column, which is a perfect choice for a wide range of desk applications.

The DL12 is pleasing to the eye with invisible gliding pads and minimum spacing between the column profiles, which provides a streamlined silhouette.

The compact, rectangular column was developed to fulfil the market requirements for a low built-in dimension and, at the same time, a long stroke length.

Furthermore, the column is designed for desks without crossbar, ensuring more leg space and more design options.

As standard, the DL12 features PIEZO™, an integrated collision protection sensor. The PIEZO minimises the risk of damage to a desk caused by collision.

The DL12 system is controlled by a DESKLINE control box (CBD). The control box ensures optimal parallel drive and a pleasantly low noise level.

The DL12 can be used as a single column or in 2, 3 or 4 parallel systems. The DL12 is also available in an extended version called DL12XL; a column optimised for display and monitor stands.

DL12 data sheet

View the data sheet as an online magazine or download the PDF.

DL12/DL14/DB14/DL17 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL12/DL14/DB14/DL17 with CBD4/CBD5/CBD6 user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

Anti-Collision™ solutions for desks

Protect your electric sit-stand desk against potential damages both on the way up and on the way down. Explore the sensitive Anti-Collision™ solutions from LINAK.

Focus on kitchens

Take your kitchen to the next level. The sky is the limit when it comes to how electric movement can improve tomorrow’s kitchen.

Focus on shop interiors

Propelled by LINAK electric actuators, height adjustable counters allow all members of staff to pick a position that is right for them, anytime of the day, whatever the task.

Focus on display and monitor stands

Improve communication by adding electric movement to display and monitor stands - bringing your message at eye-level to the end-user.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe