Contact us here
Lifting columns

DL14

Long-stroke 3-part inline lifting column allowing office desk producers design freedom. This low-noise column comes with a round profile to support any elegant desk design. As standard, it features PIEZO™ anti-collision. The DL14 is available in various colours and optional as PLUS™ design (no visible gliding pads).

DL14

The DESKLINE® column DL14 sets the standards for inline columns. The compact round-shaped column fulfils the market requirements for a low built-in dimension and at the same time a long stroke length. The DL14 is designed for desks without a crossbar ensuring more leg space and more design options, and it is available as a PLUS™ variant with no punch holes and no visible gliding pads.

As standard, the DL14 features PIEZO™, an integrated sensor minimising the risk of damage to a desk caused by collision with an obstacle in upward or downward direction.

The DL14 is developed without PVC, which is an environmental advantage.

The column comes standard in black, grey, or white, and the PLUS™ variant can optionally be delivered with trim rings in black, grey, or white for optimised appearance. The DL14 is compatible with DESKLINE control boxes and controls – simply Plug & Play™.

DL14 data sheet

View the data sheet as an online magazine or download the PDF.

DL12/DL14/DB14/DL17 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

Anti-Collision™ solutions for desks

Protect your electric sit-stand desk against potential damages both on the way up and on the way down. Explore the sensitive Anti-Collision™ solutions from LINAK.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

MOVE – Why sit-stand desks increase work performance

Reduce sick days and create a modern office environment with electric sit-stand desks. An attractive investment for employers and their employees.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe