Contact us here
Lifting columns

DL16

Long-stroke and low-noise electric column intended for desks and tables without crossbar. Ideal for both larger desks and conference tables.

DL16

The DESKLIFT DL16 is a compact 3-part lifting column perfect for a wide range of different desk applications such as office desks or conference desks.

The 3-part construction ensures a short installation dimension combined with a long stroke length, making the DL16 an optimal choice no matter what the height of the person using the desk is.

Designed as an upside-down column, where the smallest profile is mounted on the foot construction. The DL16 is intended for desks without crossbar. This feature ensures an optimal freedom of design.
The DL16 is available in several standard colours to fit into a wide selection of desk designs.

Optional PIEZO™ (collision protection) available. PIEZO minimises the risk of material damage to desks caused by collision with an obstacle.

The DL16 is compatible with the standard DESKLINE control box (CBD). Whichever box is preferred, they all ensure a very low and pleasant noise level and a wide range of options.

The DL16 is also available in an extended version called XL, which is optimised for adjustment of display and monitor stands.

  • Max thrust: 800 N
  • Max speed: 38 mm/s

DL16 data sheet

View the data sheet as an online magazine or download the PDF.

DL15/DL16 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL15/DL16 with CBD4/CBD5/CBD6 user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

Anti-Collision™ solutions for desks

Protect your electric sit-stand desk against potential damages both on the way up and on the way down. Explore the sensitive Anti-Collision™ solutions from LINAK.

Focus on display and monitor stands

Improve communication by adding electric movement to display and monitor stands - bringing your message at eye-level to the end-user.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe