Contact us here
Lifting columns

DL16 IC

Basic low-noise electric column with long stroke and integrated control, intended for desks and tables without crossbar. Ideal for both large desks and conference tables.

DL16 IC

The DESKLIFT™ DL16 IC (Integrated Controller) is a compact three-part lifting column with rectangular profiles based on our well-known DL16 column. It is an upside down column, where the smallest profile is mounted on the foot construction. The DL16 IC is a perfect choice for adjustable economy office desks using only two columns, but with a need for the maximum adjustment range. The DL16 IC lifting column has the same mounting holes as the two-part DL15 IC column. This means they can be used in the same tabletop construction.

The DL16 IC column is available in three standard colours (black, grey and white) - and can optionally be delivered in other colours.

An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in control PCB; which means no separate control box to be mounted in an IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk.

DL16IC data sheet

View the data sheet as an online magazine or download the PDF

DL5 IC/DL6 IC/DL15 IC/DL16 IC user manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

Focus on display and monitor stands

Improve communication by adding electric movement to display and monitor stands - bringing your message at eye-level to the end-user.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe