Contact us here
Lifting columns

DL17

Exquisite square shaped column with low built-in dimension and long stroke length. Invisible gliding pads between the profiles ensure your overall exclusive desk design. As standard, the DL17 features PIEZO™ integrated collision protection.

DL17

The DL17 column sets the standards for inline columns. The compact square shaped column was developed to fulfil the market requirements for a low built-in dimension and at the same time a long stroke length.

From a design perspective, the DL17 lifts a contemporary desk design with its very small steps between the profiles and invisible gliding pads.

The column was designed for desks without crossbar ensuring more leg space and more design options.

As standard, the DL17 features PIEZO™ – an integrated sensor minimising the risk of damage to a desk caused by squeezing or blocking of obstacles in up or down direction.

The DL17 is developed without PVC, which is an environmental advantage. The column comes standard with black, grey, or white, or simply in a customised colour (optional).

The DL17 is compatible with DESKLINE® control boxes and controls – simply Plug & Play™.

DL17 data sheet

View the data sheet as an online magazine or download the PDF.

DL12/DL14/DB14/DL17 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL12/DL14/DB14/DL17 with CBD4/CBD5/CBD6 user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

Desk Frame 1 brochure

Explore the full frame LINAK concept ‘Desk Frame 1’ - everything you need to build your electric sit-stand desk. It is made of three sets: Kick & Click™ top frame, a DL SetPack (containing columns, a desk panel, a control box and cables) and DL Feet.

Anti-Collision™ solutions for desks

Protect your electric sit-stand desk against potential damages both on the way up and on the way down. Explore the sensitive Anti-Collision™ solutions from LINAK.

Focus on kitchens

Take your kitchen to the next level. The sky is the limit when it comes to how electric movement can improve tomorrow’s kitchen.

Focus on shop interiors

Propelled by LINAK electric actuators, height adjustable counters allow all members of staff to pick a position that is right for them, anytime of the day, whatever the task.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe